Skip to main content

Purchasing Information HD64F7044F28V

Please select from the product list below to find products through out Distributed Partners.
Promotional Part Number:HD64F7044F28V

The SH7040 Series (SH7040, SH7041, SH7042, SH7043, SH7044, SH7045) single-chip RISC (Reduced Instruction Set Computer) microprocessors integrate a Renesas Electronics-original RISC CPU core with peripheral functions required for system configuration.

The CPU has a RISC-type instruction set. Most instructions can be executed in one clock cycle, which greatly improves instruction execution speed. In addition, the 32-bit internal-bus architecture enhances data processing power. With this CPU, it has become possible to assemble low cost, high performance/high-functioning systems, even for applications that were previously impossible with microprocessors, such as real-time control, which demands high speeds. In particular, the SH7040 series has a 1-kbyte on-chip cache, which allows an improvement in CPU performance during external memory access.

In addition, the SH7040 series includes on-chip peripheral functions necessary for system configuration, such as large-capacity ROM and RAM, timers, a serial communication interface (SCI), an A/D converter, an interrupt controller, and I/O ports. Memory or peripheral LSIs can be connected efficiently with an external memory access support function. This greatly reduces system cost.

There are versions of on-chip ROM: mask ROM, PROM, and flash memory. The flash memory can be programmed with a programmer that supports SH7040 series programming, and can also be programmed and erased by software.

Loading...
See more specifications
Orderable
Part Number(s)
Compliance
(RoHS compliant)
1000 Piece
Budgetary Price
Distributor
Stock
Distributor
Name
Distributor
Region
Last Updated
Date
Distributor
Purchase
HD64F7044F28V - TBD 23 DIGI-KEY CORPORATION ASEAN, India, Oceania May.20.13
HD64F7044F28V - TBD 2 RS COMPONENTS AUSTRALIA ASEAN, India, Oceania May.20.13
Note : Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.
Please contact your distributor for the orderable part number for this device.