M3T-MR100/4 Real-time OS for R32C/100 Series
- Overview
- Documentation
- Downloads
- Further Information
Target Devices
- M16C Family R32C/100 Series (32-bit)
Overview
This product is a real-time operating system (RTOS) conforming to the μITRON 4.0-specification, the predominant RTOS for embedded systems in Japan. Its compact resources, outstanding real-time features, and many service calls are suited for an embedded system with real-time ability and multi-tasking functions. In addition, its affinity for the Renesas C compiler package and the configurator which automatically generates startup files will help you greatly reduce development time and get to market faster.
*T-Engine Forum holds the copyright on the μITRON Specification.
*TRON, ITRON, and μITRON do not refer to any specific product or products. .
Singapore/South & Southeast Asia/Oceania