Skip to main content

  • Overview

Note: M66596FP is mounted on M3A-0039.

M66596FP (USB ASSP) Utility Board M3A-0039

 

Feature

Utility boards equipped with the hardware needed USB communications including M66596FP and controlled D+/D- line impedance matching. Features two built-in PCB connectors (25-pin x 2-line) for a MCU board and split bus connections. Also equipped with 24MHz quartz-crystal oscillator, USB connector, test pin, bus mode selection switch and interface power supply change jumper switch.

Specifications

  • Board size: 70 mm X 80 mm
  • Supply power VDD (1.5 V), VIF (3.3 V or 1.8 V)
  • Oscillation Frequency: f(XIN) = 24 MHz
  • Interface: 50-pin Connector X 2
  • possible to select separate bus mode or multiplex bus mode for M66596FP.

For details, Please refer to the following.
- Instruction Manual (PDF:351 KB)


End of content

Back To Top