Renesas Starter Kit+ for RX62N
- Overview
- Documentation
- Downloads
- Board Design
- Design Support
Renesas Starter Kit+ for RX62N
Target Devices
Device Part No. populated on the board: R5F562N8BDBG (RX62N Group)
Product Overview
The Renesas Starter Kit+ for RX62N has been developed speed up code development and reduce time to market.
An Renesas Starter Kit+, as the name suggests, is a complete development kit for Renesas microcontrollers.
To customers who use Windows 7 (64-bit edition)
When using an installer of this product on a PC which includes Windows 7 (64-bit edition), you may experience a problem where the E1 emulator cannot be used because the USB driver for the E1 emulator is not installed. In this case please install the USB driver according to the following procedure.- Use the attached installer of this product and complete the installation.
- Download after Renesas E-Series USB driver V.1.02 Release 00 from the E1 emulator product page (http://www.renesas.com/e1_download).
- Execute the downloaded USB driver and start the installation.
- The installation confirmation screen of the device software is displayed during the installation. Click the <Install> button to install the USB driver.
- When the installation is completed, connect the E1 emulator to the PC. The USB driver is automatically installed and the E1 emulator can be used.
Block Diagram

Layout and Specification
The LCD display module is supplied as a detachable sub-board. The board dimensions are 150 mm by 180 mm, detailed dimensions are available in the user manual.

| Item | Specification |
|---|---|
| Microcontroller | R5F562N8BDBG |
| On-board Memory | SDRAM (K4S281632I-UC75): 128 Mbit |
| I2C EEPROM (AT24C16AN-10SU-2.7): 16 Kbit | |
| SPI Serial Flash (SST25VF016B-50-4C-S2AF): 16 Mbit | |
| Input Clock | Main: 12 MHz |
| Sub: 32.768 kHz | |
| Ethernet (for PHY): 25 MHz | |
| Potentiometer | Single-turn, 10 kΩ |
| LED | 5 V Power Indicator: green x 1 |
| 3.3 V Power Indicator: green x 1 | |
| User: green x 1, orange x 1, red x 2 | |
| Ethernet Status: green x 3, yellow x 1 | |
| Switch | Reset x 1 |
| User x 3 |
|
| DIP Switch | 4-pole x 1 |
| DC Power Jack | 7 V to 15 V Input: Jumpers J10 and J11 opened (Default) |
| 5 V Input: Jumpers J10 and J11 shorted | |
| USB Power Jack | 5 V Input: 2-pin header |
| 3.3 V Input: 2-pin header | |
| E1 Connector | 14-pin box header |
| E20 Connector | 38-pin Mictor Connector |
| USB Connector | Host: USB-A |
| OTG: USB-MiniAB | |
| Function: USB-MiniB | |
| RS232 Serial Connector | 9-pin DSUB |
| LCD Display Connector | 14-pin socket |
| LCD Panel Connector | 2.54 mm pitch, 50-pin (TFT) |
| Application Board Interface | 2.54 mm pitch, 26-pin x 2 (JA1, JA2), 24-pin x 2 (JA5, JA6) |
| BUS Interface Option | 2.54 mm pitch, 50-pin (JA3) |
* USB Power Jack, E20 Connector, USB Connector (USB-MiniB), LCD Panel Connector, Application Board Interface and BUS Interface Option are not contained in the product.
* The potentiometer is fitted to offer an easy way of supplying a variable analog input to the controller. It does not necessarily reflect the accuracy of the controllers ADC. Please see the device manual for details.
Manufacturer Name: PIHER INTERNATIONAL CORPORATION
Part Number: N6R (6 mm RoHS reflowable potentiometer)
Configuration
- CPU Board
- Detachable LCD Display Module
- Detachable AD Adjustment Shaft
- E1 Emulator
- Connection Cable (USB Cable, User Interface Cable)
- Multi region 12 V power supply
- Quick Start Guide
- CD-ROM
- Documents: User Manual, Tutorial, and more
- IDE: High-performance Embedded Workshop
- C Compiler: C/C++ Compiler Package for RX Family Evaluation Version
- Debugger: E1/E20 Emulator Debugger
Notes
- The C/C++ Compiler Package for RX Family Evaluation Version does not come with technical support services. In addition, The C/C++ Compiler Package for RX Family Evaluation Version has some restrictions compared to the Product Version.
Trial period: 60 days
The link size will be limited to 128 KB after 60 days.
PC System Requirements
- IBM PC/AT or compatible PC (USB interface necessary) *1
- Intel Pentium Ⅲ 600 MHz or higher *3
- Memory 128 MB or higher
- Microsoft Windows 7 / Windows XP / Windows Vista *2
| *1: | IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S. |
| *2: | MS, MS-DOS and Windows are registered trademarks of Microsoft Corporation of the U.S. No support for Windows Vista® 64-bit editions. Please see here when using Windows 7 64-bit edition. |
| *3: | Pentium is a trademark of Intel Corporation of the U.S. |
Technical Support
If you encounter problems concerning the bundled debugger (E1), please contact http://www.renesas.com/contact/.
When contacting us, please have the following information ready:
your name, company name, department name, fax number, MCU part number (ex. MCU: R5F562N8BDBG), tool part number, version of debugger and a brief description of the problem.
C/C++ Compiler Package for RX Family Evaluation Version does not come with technical support services.
Ordering Information
This product can be purchased through the normal sales channels.
| Product Name | Debugger Supplied | Part Number (Ordering Number) | Availability |
|---|---|---|---|
| Renesas Starter Kit+ for RX62N |
E1 | R0K5562N0S000BE | Available |
Singapore/South & Southeast Asia/Oceania