Renesas Starter Kit for RL78/G14
- Overview
- Documentation
- Downloads
- Board Design
- Design Support
Renesas Starter Kit for RL78/G14
Target Devices
Device Part No. populated on the board: R5F104PJAFB (RL78/G14)
Product Overview
The Renesas Starter Kit for RL78/G14 is intended as a user-friendly introductory and evaluation tool for the RL78/G14 microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using CubeSuite+ as well as programming the device using E1 emulator and/or Renesas Flash Programmer.
The Renesas Starter Kit for RL78/G14 may be connected to the host PC using the included USB E1 on chip debugging interface.
The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.
* CubeSuite+ is not generally promoted to the U.S. and European customers. Customers in the U.S. and Europe who are interested in CubeSuite+ are requested to contact our regional marketing departments for details.
Block Diagram

Layout and Specification
The LCD display module is supplied as a detachable sub-board. The board dimensions are 120 mm by 100 mm, detailed dimensions are available in the user manual.

| Item | Specification |
|---|---|
| Microcontroller | R5F104PJAFB |
| Input Clock | Main: 20 MHz |
| Sub: 32.768 kHz | |
| Potentiometer | Single-turn, 10 kΩ |
| LED | Power indicator: green x 1 |
| User: green x 1, orange x 1, red x 2 | |
| Switch | Reset x 1 |
| User x 3 | |
| DC Power Jack | 5 V Input |
| E1 Header | 14-pin box header |
| RS232 Serial Connector | 9-pin DSUB |
| LCD Display Connector | 14-pin socket |
| LIN Connector | 2.54 mm pitch, 3-pin x 1 (VBAT x 1, LIN Bus Line x 1, GND x 1) |
| Microcontroller Pin Header | 2.54 mm pitch, 36-pin x 4 (J1, J2, J3, J4) |
| Application Board Interface | 2.54 mm pitch, 26-pin x 2 (JA1, JA2), 24-pin x 2 (JA5, JA6) |
* Microcontroller Pin Header, Application Board Interface and LCD Connector are not contained in the product.
* The potentiometer is fitted to offer an easy way of supplying a variable analog input to the controller. It does not necessarily reflect the accuracy of the controllers ADC. Please see the device manual for details.
Manufacturer Name: PIHER INTERNATIONAL CORPORATION
Part Number: N6R (6 mm RoHS reflowable potentiometer)
Configuration
[Kit with Renesas CubeSuite+]
- CPU Board
- Detachable LCD Display Module
- Detachable AD Adjustment Shaft
- E1 Emulator
- Connection Cable (USB Cable, User Interface Cable)
- Quick Start Guide
- CD-ROM
- Documents: User Manual, Tutorial, and more - IDE: CubeSuite+ (Evaluation Software)
RL78, 78K0R Compiler
Debugger: E1 Emulator Debugger- Flash Memory Programmer: Renesas Flash Programmer (Evaluation Software)
Notes
The CubeSuite+ Evaluation Software does not come with technical support services. In addition, The CubeSuite+ Evaluation Software has some restrictions compared to the Product Version.
- The scope of available memory is restricted to 64 KB of the internal ROM (0-FFFFh) and to the internal RAM.
The Renesas Flash Programmer Evaluation Software does not come with technical support services.
[Kit with e2studio]
- CPU Board
- Detachable LCD Display Module
- Detachable AD Adjustment Shaft
- E1 Emulator
- Connection Cable (USB Cable, User Interface Cable)
- Quick Start Guide
- CD-ROM
- Documents: User Manual, Tutorial, and more - IDE: e2studio
KPIT GNURL78 Toolchain
E1 Emulator Debugger
and more
PC System Requirements
[Kit with Renesas CubeSuite+]
- IBM PC/AT or compatible PC (USB2.0 interface necessary) *1
- Processor 1 GHz or higher (must support hyper-threading, multi-core CPUs)
- Memory 2 GB or more recommended. Minimum requirement is 1 GB or more (64-bit Windows requires 2 GB or more) *2
- Hard disk 600 MB or more spare capacity
- Display 1024 x 768 or higher resolution, 65,535 or more colors
- Microsoft Windows XP / Windows Vista / Windows 7 *2
- All other necessary software environments in addition to Windows OS.
- .NET Framework 3.5 SP1
- Microsoft Visual C++ 2008 SP1 runtime library
- Internet Explorer 6.0 or later
*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: Windows are registered trademarks of Microsoft Corporation of the U.S.
[Kit with e2studio]
- IBM PC/AT or compatible PC (USB2.0 interface necessary) *1
- Processor 1.6 GHz or higher
- Memory 1 GB or more recommended.
- Microsoft Windows XP / Windows 7 *2
*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: Windows are registered trademarks of Microsoft Corporation of the U.S.
Technical Support
If you encounter problems concerning the bundled debugger (E1), please contact http://www.renesas.com/contact/.
When contacting us, please have the following information ready:
your name, company name, department name, fax number, MCU part number (ex. MCU: R5F104PJAFB), tool part number, version of debugger and a brief description of the problem.
CubeSuite+ Evaluation Software and Renesas Flash Programmer Evaluation Software do not come with technical support services.
Ordering Information
These products can be purchased through the normal sales channels.
| Product Name | Debugger Supplied | Part Number (Ordering Number) | Availability |
|---|---|---|---|
| Renesas Starter Kit for RL78/G14 (Kit with Renesas CubeSuite+) |
E1 | R0K50104PS000BE | Available |
| Renesas Starter Kit for RL78/G14 (Kit with e2studio) | E1 | YR0K50104PS000BE | Available |
| * | CubeSuite+ is not generally promoted to the U.S. and European customers. Customers in the U.S. and Europe who are interested in CubeSuite+ are requested to contact our regional marketing departments for details. |
Singapore/South & Southeast Asia/Oceania