Renesas Starter Kit+ for SH7269
- Overview
- Documentation
- Downloads
- Design Support
Renesas Starter Kit+ for SH7269
Target Devices
Device Part No. populated on the board: R5S72691W266FP (SH7269)
Product Overview
The Renesas Starter Kit+ for SH7269 has been developed speed up code development and reduce time to market.
An Renesas Starter Kit+, as the name suggests, is a complete development kit for Renesas microcontrollers.
Block Diagram

Layout and Specification
All peripheral connections of the device are available:- CAN, Ethernet, USB host, USB device.
Includes TFT display and is ideal for fast prototyping.
The LCD display module is supplied as a detachable sub-board. The board dimensions are 180 mm by 150 mm, detailed dimensions are available in the user manual.

| Item | Specification |
|---|---|
| Microcontroller | R5S72691W266FP |
| On-board Memory | SDRAM |
| NOR Flash | |
| NAND Flash | |
| QSPI Flash | |
| Input Clock | Main: 13.225 MHz |
| RTC: 32.768 kHz | |
| USB: 48 MHz | |
| AUDIO: 24.576 MHz | |
| VIDEO: 27 MHz | |
| Potentiometer | Single-turn, 10 kΩ |
| LED | Power indicator: green x 2 |
| User: green x 1, orange x 1, red x 2 | |
| Ethernet: SPEED x 1, LINK x 1, DUPLEX x 1 | |
| Switch | Reset x 1 |
| User x 3 | |
| DIP Switch | 4-pole x 2 |
| DC Power Jack | 7-15 V Input or 5 V Input |
| E10A-USB Header | Without AUD Function: 14-pin box header |
| With AUD Function: 38-pin Mictor Connector | |
| CAN Connector | 2.54 mm pitch, 3-pin x 2 (CAN BUS line x 2, GND x 1) |
| USB Connector | Host: USB-A |
| Function: USB-MiniB | |
| RS232 Serial Connector | 9-pin DSUB |
| LCD Display Connector | 14-pin socket |
| LCD Panel connector | Onboard TFT |
| External TFT Board | |
| Generic LCD | |
| Ethernet Connector | RJ45 |
| Compsite Input | VIDEO1, VIDEO2 |
| DVI Over HDMI Interface | HDMI Connector |
| Audio Jack | Audio Input |
| Audio Output | |
| Misc. Audio Connecors | Sound Generator |
| Serial Sound | |
| S/PDIF | |
| SD/MMC Card | Common SD/MMC Connector |
| Misc. Header | 2.54 mm pich, 14-pin |
| Application Board Interface | 2.54 mm pitch, 26-pin x 2 (JA1, JA2), 24-pin x 2 (JA5, JA6) |
| BUS Interface Option | 2.54 mm pitch, 50-pin (JA3) |
* The potentiometer is fitted to offer an easy way of supplying a variable analog input to the controller. It does not necessarily reflect the accuracy of the controllers ADC. Please see the device manual for details.
Manufacturer Name: PIHER INTERNATIONAL CORPORATION
Part Number: N6R (6 mm RoHS reflowable potentiometer)
Configuration
- CPU Board
- Detachable LCD Display Module
- Detachable AD Adjustment Shaft
- E10A-USB for Starter Kit
- NEC LCD Technologies 3.5 SVGA TFT Display
- Connection Cable (USB Cable, User Interface Cable)
- Multi region 5 V power supply
- Quick Start Guide
- CD-ROM
- Documents: User Manual, Tutorial and more
- IDE: High-performance Embedded Workshop
- C/C++ Compiler: C/C++ Compiler Package for SuperH Family Evaluation Version
- Debugger: E10A-USB Emulator Debugger
Notes
- E10A-USB for Starter Kit is a special emulator for only Renesas Starter Kit+ products. The C/C++ Compiler *Package for SuperH Family Evaluation Version does not come with technical support services. In addition, the C/C++ Compiler Package for SuperH Family Evaluation Version has some restrictions compared to the Product Version.
Trial period: 60 days
The link size will be limited to 256 KB after 60 days
PC System Requirements
- IBM PC/AT or compatible PC (USB interface necessary) *1
- Intel Pentium III 600 MHz or higher *3
- Memory 128 MB or higher
- Microsoft Windows 7/Windows XP/Windows Vista *2
| *1: | IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S. |
| *2: | MS, MS-DOS and Windows are registered trademarks of Microsoft Corporation of the U.S. No support for Windows Vista® 64-bit editions |
| *3: | Pentium is a trademark of Intel Corporation of the U.S. |
Technical Support
If you encounter problems concerning the bundled debugger (E10A-USB), please contact http://www.renesas.com/contact/.
When contacting us, please have the following information ready:
your name, company name, department name, fax number, MCU part number (ex. MCU: R5S72691W266FP), tool part number, version of debugger and a brief description of the problem.
C/C++ Compiler Package for SuperH Family Evaluation Version does not come with technical support services.
Ordering Information
This product can be purchased through the normal sales channels.
| Product Name | Debugger Supplied | Part Number (Ordering Number) | Availability |
|---|---|---|---|
| Renesas Starter Kit+ for SH7269 | E10A | R0K507269S000BE | Available |
Singapore/South & Southeast Asia/Oceania