QB-R5F104LE-TB
- Overview
- Documentation
- Design Support

Target Devices
RL78 Family RL78/G1x
Overview
As a CPU board usable in connection with the on-chip debugging emulator E1 , this product achieves simple and easy evaluation of the target MCU.
Features
- Built-in RL78/G14(R5F104LEAFB) MCU
- High-speed operation of 20 MHz main clock (oscillator used) when supplied with 2.7 to 5.5 V.
- Both flash memory programming and on-chip debugging supported (TOOL0 pin)
- Equipped with universal area (2.54mm pitch)
- MCU pins assigned to the peripheral board and connector for higher expandability
- Lead-free (Pb-free)
Singapore/South & Southeast Asia/Oceania