On-chip Debuggers
Renesas provides various kinds of on-chip debugging emulators which offer standard debugging functions at low price. On-chip debugging emulator has the following features.
- Real-time debugging with microcomputer mounted on the user system
- MINICUBE2, E1, E20, and E8a are usable as flash programmers also.
- Ideal for small-scale development and microcomputer evaluation
| Emulator Lineups | |||
|---|---|---|---|
| MCUs | On-chip Debugging Emulators | ||
| RL78 | E11 |
| |
| RX | RX600 Series | E20 E1 | |
| RX200 Series | E11 | ||
| RX100 Series | E11 | ||
| SuperH | SH4A-MULTI | E10A-USB | |
| SH-4A Core, SH-4 Core | |||
| SH-3 Core, SH2A-DUAL | |||
| SH-2A Core, SH-2 Core (Incl. SH/Tiny) | |||
| V850 | E11 MINICUBE2 MINICUBE (JTAG emulator for V850) | ||
| 78K | 78K0R | E11 MINICUBE2 | |
| 78K0 | |||
| 78K0S | MINICUBE2 | ||
| R8C | R8C/Mx Series | E8a | |
| R8C/Lx Series | E11 2 E8a | ||
| R8C/5x Series | E11 | ||
| R8C/3x Series | E11 2 E8a | ||
| R8C/3xT-A Series | E11 | ||
| R8C/2x Series, R8C/1x Series | E8a | ||
| M32R | M32R/ECU Series | M32100T-EZ-E | |
| M16C | R32C/100 Series | E30A, E8a | |
| M32C/80 Series, M16C/60 Series | E8a | ||
| M16C/50 Series, M16C/30 Series | |||
| M16C/20 Series, M16C/10 Series | - | ||
| M16C/Tiny Series | E8a | ||
| H8SX | H8SX/1700 Series, H8SX/1600 Series | E10A-USB | |
| H8SX/1500 Series | |||
| H8S | H8S/2600 Series, H8S/2500 Series | - | |
| H8S/2400 Series, H8S/2300 Series | E10A-USB | ||
| H8S/2200 Series, H8S/2100 Series | |||
| H8S/Tiny Series | E8a | ||
| H8 | H8/300H Tiny Series | E8a | |
| H8 | Super Low Power Series | E8a | |
| 740 | [QzROM] 38000 Series | E8a | |
| [QzROM] 740 Series | - | ||
| 720 | [QzROM] 4500 Series | - | |
| [QzROM] 720 Series | |||
| [QzROM] : QzROM MCUs. For details, visit here. Notes: 1. Although E20 Emulator is also available, the available debugging function corresponds to that of E1 Emulator. 2. It is not available for some MCUs depending on groups. See product pages for details of target devices. Some emulators have different target devices depending on MCUs' part numbers. | |||
Lineup:
E1
On-chip debugging emulator for V850 Family, RX Family, RL78 Family, R8C Family, and 78K Family. Also available as a flash memory programmer.
E20
On-chip debugging emulator for V850 Family, RX Family, RL78 Family, R8C Family, and 78K Family. In addition to the debugging functions supported by E1, the E20 provides enhanced trace functions, Real-time RAM monitor functions and other functions as well. Also available as a flash memory programmer.
As for MCUs other than RX600 Series, the available debugging function corresponds to that of E1 Emulator.
MINICUBE2
On-chip debugging emulator for V850, 78K0R, 78K0, and 78K0S. Also available as a flash memory programmer.
MINICUBE
On-chip debugging emulator for V850, 78K0, and 78K0S MCUs.
E10A-USB
On-chip debugging emulator for SuperH RISC engine, H8SX and H8S Family.
External Flash Definition Editor
Utility for downloading data to external flash memory (for emulators)
E8a
On-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. Also available as a flash programmer. *This product is E8 emulator's successor.
E10T-USB
On-Chip Debugging Emulator for H8/3048B (H8/3048BF, H8/3048BVF) and H8/3029 (H8/3029F)
E30A
On-chip debugging emulator that makes use of the debugging circuit NSD (New Single-wire Debugger), that is built in the R32C/100Series MCUs. NSD is Renesas original OCD (On-chip Debugger).
M32100T-EZ-E
Emulator for M32R Family [Overseas standards compliant] * Low-end model
M32100T5-SDI-E
Emulator for M32R Family [Overseas standards compliant] * High-end model (Advanced)
IE-V850E1-CD-NW (Discontinued product)
On-Chip Debugging Emulator for V850
Singapore/South & Southeast Asia/Oceania