Skip to main content

Target Devices

  • M16C Family M32C/80 Series
    • M32C/80, M32C/84, M32C/85, M32C/86, M32C/8A Group

    * Support for a device written in gray italics is limited to customers who have already adopted these products.

 

Overview

The emulation probe is user-replaceable MCU-dependent hardware tool for the PC7501 emulator.
Connecting this emulation probe to a PC7501 emulator allows you to configure a debugging environment for your target system.
This product is the M30850T-EPB's successor which enables the page mode control function for the M32C/8A group and a ROM-less version of the M32C/84 group.

Components

  • MCU board for M32C/80, M32C/84, M32C/85, M32C/86 and M32C/8A Groups (M30850T2-EPBM)
  • Evaluation MCU * Already mounted
  • Probe board for PC7501 (PCA7501EPBA)
  • Converter board for connecting to 100-pin 0.65mm-pitch QFP (M30800T-PTC)
  • 100-pin 0.65 mm-pitch IC socket (IC61-1004-051 made by Yamaichi Electronics Co., Ltd.)
  • Oscillator circuit boards
    Main clock for 32MHz (OSC-3)
    Main clock (OSC-2)
  • User's Manual

Options

  • Protection Board
    • R0E330850ACBP0 : A protection board for emulators supporting the M16C/62P group and M32C/80 series.



Specifications

Applicable emulator PC7501
Supported MCU (*1) M32C/80, M32C/84, M32C/85, M32C/86, M32C/8A Groups
* Support for a device written in gray italics is limited to customers who have already adopted these products.
Maximum operating clock frequency 32MHz (at Vcc1=Vcc2=4.2 to 5.5V)
24MHz (at Vcc1=Vcc2=3.0 to 5.5V)
32MHz : Dual power supply (Vcc1=5.0V±0.2V, 3.3V≦Vcc2<Vcc1) (*2,*3)
MCU mode supported Single-chip mode, Memory expansion mode, Microprocessor mode
Internal emulation memory
(Built into PC7501)
In single-chip mode
  • Static 512Kbytes + 4Kbytes for internal ROM of MCU (Fixed F000h-FFFFh and F80000h-FFFFFFh, 32MHz)
In memory expansion mode
  • Static 516Kbytes for internal ROM of MCU (Fixed F000h-FFFFh and F80000h-FFFFFFh, 32MHz)
  • Dynamic 3,328Kbytes for expansion area (Allocable in 256K-byte or 1,024K-byte blocks, 32MHz, 1ø+1ø
In microprocessor mode
  • Dynamic 4,096K bytes for expansion area (Allocable in 256K-byte or 1,024K-byte blocks, 32MHz, 1ø+1ø
Target system voltage 3.0 to 5.5V
Power supply Supplied from the emulator (DC)

*1. For debugging 144-pin MCU, M3T-FLX-144NSD (option) is required.
*2. If using a CPU clock of 30 MHz or more when the voltage of VCC1 is higher than that of VCC2, set the SFR area of the intelligent I/O function to 2-wait (set the PM13 bit to "1") when reading this area.
*3. If using the expansion emulasion memory with a CPU clock of more than 24 MHz when the voltage of VCC1 is higher than that of VCC2, set to 1ø+2ø.

Connecting to the User System

Related Resources

The Protection Board R0E330850ACBP0 for the M16C/62P Group and M16C/80 Series Released
[Mar. 16, 2008, Tool News]

MCU files and the firmware file Update for M30850T2-EPB and M30870T-EPB users
[1 August. 2007, ToolNews]


End of content

Back To Top