QB-V850E2SX4H-PD
Target Devices
- V850E2/Sx4-H
Overview
This emulation pod is an MCU unit used in combination with the IECUBE2. Hardware and software can be debugged efficiently in the development of systems in which the target device is used. The emulation pod can be easily disconnected.
Product package component
- Emulation pod
Singapore/South & Southeast Asia/Oceania