IECUBE2
- Overview
- Documentation
- Downloads
- Design Support
Target Devices
- V850E2M
Overview
IECUBE2 is equipped with a rich variety of debugging functions, such as event, trace, and time measurement functions.
The product is used by combining the main IECUBE2 part and a POD section. By rearranging the pod, products of each series of V850E2M microcontrollers can be supported.

IECUBE2 emulator support 9M bytes 512K frame trace, in addition, with optional QB-V850E2-SP 2.25G bytes 128M frame trace can be supported.
Renesas IDE CubeSuite+ can realize various analysis features such as percentage of functions executed, Call relationship visualization and graphical display of variables.
Lineup
* Under development ** Under construction
*1 V850E2/FK4-G(UPD70F3592) is suppoted. V850E2/FF4-G and V850E2/ FG4-G are not suppoted.
Power-supply adapters
Power-supply adapters are shipped only for orders from the destination area. For model numbers in other regions than below, contact one of the Renesas Electronics distributors or sales representatives in your area.
| Region | Model No. |
| Japan | QB-V850E2-PW-JP |
| America | QB-V850E2-PW-EA |
| China | QB-V850E2-PW-CN |
| Hong Kong | QB-V850E2-PW-HK |
| Taiwan | QB-V850E2-PW-TW |
| Korea | QB-V850E2-PW-KR |
| Singapore | QB-V850E2-PW-SG |
Lineup:
QB-V850E2FX4H-PD
Emulation pod for V850E2/Fx4, V850E2/Fx4-H, V850E2/Fx4-M *A converter board is required.
QB-V850E2SX4H-PD
Emulation pod for V850E2/Sx4-H *A converter board is required.
QB-70F3529-PD-EE
Emulation pod for V850E2/DK4 [uPD70F3529] *A converter board is required.
QB-70F3532-PD-EE
Emulation pod for V850E2/DN4-H [μPD70F3532] *A converter board is required.
QB-70F3534-PD-EE
Emulation pod for V850E2/DJ4 [μPD70F3522, μPD70F3523, μPD70F3524, μPD70F3525, μPD70F3526], V850E2/DP4-H [μPD70F3535, μPD70F3536, μPD70F3537] *A converter board is required.
QB-V850E2-PW-xx
AC adapter for IECUBE2 main unit (xx depends on the region.)
JP: Japan, EA: America CN: China, HK: Hong Kong, KR: Korea, TW: Taiwan SG: Singapore
QB-V850E2-SP
Optional product for trace extension.
Singapore/South & Southeast Asia/Oceania