R0E521000CPE00
Target Devices
- M16C Family R8C/Tiny Series
- R8C/10, R8C/11, R8C/12, R8C/13 Groups
- R8C/14, R8C/15, R8C/16, R8C/17 Groups
- R8C/18, R8C/19, R8C/1A, R8C/1B Groups
- R8C/20, R8C/21, R8C/22, R8C/23 Groups
- R8C/24, R8C/25 Groups
- R8C/26, R8C/27 Groups
- R8C/28, R8C/29 Groups
- R8C/2A, R8C/2B Groups
- R8C/2C, R8C/2D Groups
- R8C/2K, R8C/2L Groups
- R8C/10, R8C/11, R8C/12, R8C/13 Groups
Overview
Available at affordable prices though, the Renesas' compact emulator has all the functions needed for the actual development, such as real-time trace and hardware breaks.
The emulator main unit comes in a significantly reduced size, compared with conventional emulator systems. This product package includes not only an emulator main unit and connectors but also the limited cross tools, so, you can program and debug your applications as soon as you open the package.
The compact emulator R0E521000CPE00 can be connected to the user system by equipping with an optional converter board accommodates to your target MCU. We also provide set packages that include the compact emulator and a converter board you will need.
Singapore/South & Southeast Asia/Oceania