Skip to main content

Target Devices

  • H8 Family H8/300H Tiny Series H8/3664 Group
  • H8 Family H8/300H Tiny Series H8/3694 Group
  • H8 Family H8/300H Tiny Series H8/3687 Group
  • H8 Family H8/300H Tiny Series H8/3672 Group
  • H8 Family H8/300H Tiny Series H8/36014 Group
  • H8 Family H8/300H Tiny Series H8/36064 Group
  • H8 Family H8/300H Tiny Series H8/36077 Group**
  • H8 Family H8/300H Tiny Series H8/36079 Group**
  • H8 Family H8/300H Tiny Series H8/36087 Group
  • H8 Family H8/300H Tiny Series H8/36094 Group**
    PLQP0064KC-A *Previous code : FP-64E, FP-64EV (64pin 0.5mm-pitch LQFP)
    PLQP0064KB-A *Previous code : FP-64K (64pin 0.5mm-pitch LQFP)
    **These MCU groups have become newly supported by the compact emulator R0E436640CPE00. To emulate members of these three groups, you need to obtain the MCU and IO files for each of the groups.

 

Overview

Available at affordable prices though, the Renesas' compact emulator has all the functions needed for the actual development, such as real-time trace and hardware breaks. The emulator main unit comes in a significantly reduced size, compared with conventional emulator systems.

This set package includes the compact emulator and a converter board for the target devices, so, you can program and debug your applications as soon as you open the package.

Version Information

Compact Emulator Debugger for H8/300H Tiny Series
Latest Ver.: V.1.01 Release 00
Released: Feb 16, 2006
Details of upgrade (Tool News)

Related Resources


End of content

Back To Top