Skip to main content

Set Packages

 

Supported MCU Set Package Name Components
Group Package Compact emulator
(Also available alone.)

M3062PT3-CPE
Converter board *1
(Also available alone.)
M30290T-80FPD
M16C/62P PRQP0080JA-A *Previous code : 80P6S-A
(80-pin 0.65mm-pitch QFP)
M3062PT3-CPE-1 M3062PT3-CPE M3062PT-80FPB
M16C/62P
M16C/30P
PRQP0100JB-A *Previous code : 100P6S-A
(100-pin 0.65mm-pitch QFP)*2
M3062PT3-CPE-2 M30800T-PTC
+
IC61-1004-051
(made by Yamaichi Electronics Co., Ltd.)
M3062PT3-CPE-5 M3T-F160-100NRB
M16C/62P
M16C/30P
PLQP0100KB-A *Previous code : 100P6Q-A
(100-pin 0.5mm-pitch LQFP)
M3062PT3-CPE-3 M3T-F160-100NSD
M16C/62P PLQP0128KB-A *Previous code : 128P6Q-A
(128-pin 0.5mm-pitch LQFP)
M3062PT3-CPE-4 M3T-F160-128NRD

*1. Includes a converter board, connecting sockets, and user's manual.
*2. We offer 2 types of the package for PRQP0100JB-A (128-pin 0.5mm-pitch LQFP).
Use M3062PT3-CPE-5 if you would like to do both debugging and board-mounted evaluation. Use M3062PT3-CPE-2, more reasonable one, if you would like to do debugging only.

Version Information

M16C R8C Compact Emulator Debugger
Latest Ver.: V.1.03 Release 00
Released: Jul 1, 2007
Details of upgrade (Tool News)

Related Resources


End of content

Back To Top