Skip to main content

Target Devices

  • M16C Family
  • H8 Family
  • 740 Family
  • 720 Family
    *Click here to find an emulator accomodates your target MCU faster.

Overview

Available at affordable prices though, the Renesas' compact emulator has all the functions needed for the actual development, such as real-time trace and hardware breaks.

The emulator main unit comes in a significantly reduced size, compared with conventional emulator systems. This product package includes not only an emulator main unit and connectors but also the limited cross tools, so, you can program and debug your applications as soon as you open the package.

The compact emulator can be connected to the user system by equipping with accessories such as converter boards accomodate your target MCU. Accessories dedicated to the MCUs may be supplied with the compact emulator. We also prepare combined packages of the compact emulator and accessories you will need for some of the M16C and the H8 families. See details...


*1.  Note that the debugger included in the compact emulator for the 4-bit 720 family is not able to use via the High-performance Embedded Workshop interface.

Lineup:

M30870T2-CPE

Compact Emulator for M32C/80 Series M32C/87 Group

M30850T3-CPE

Compact Emulator for M32C/80 Series M32C/80, M32C/84, M32C/85, M32C/86 and M32C/8A Groups (* An MCU-dependent converter board is required.) *This product is M30850T2-CPE's successor which enables debugging at a microprocessor mode by using a dedicated emulation memory board R0E330850MSRC0.

R0E330850MSRC0

M3062PT3-CPE

Compact Emulator for M16C/60 Series M16C/62P Group and M16C/30 Series M16C/30P Group ( * An MCU-dependent converter board is required.)

R0E33062PMSRC0 | M306S0T-PRB

M3062PT3-CPE-1

Compact Emulator for M16C/60 Series M16C/62P Group ( * Set package which consists of M3062PT3-CPE compact emulator and M3062PT-80FPB converter board for 80-pin 0.65mm-pitch QFP )

R0E33062PMSRC0

M3062PT3-CPE-2

Compact Emulator for M16C/60 Series M16C/62P Group and M16C/30 Series M16C/30P Group ( * Set package which consists of M3062PT3-CPE compact emulator, M30800T-PTC converter board for 100-pin 0.65mm-pitch QFP and IC61-1004-051 LCC socket for 100-pin 0.65-mm-pitch QFP (made by Yamaichi Electronics Co., Ltd.). This is the same MCU Package as the M3062PT3-CPE-5, and enables debugging only. No board-mounted evaluation available.

R0E33062PMSRC0

M3062PT3-CPE-3

Compact Emulator for M16C/60 Series M16C/62P Group and M16C/30 Series M16C/30P Group ( * Set package which consists of M3062PT3-CPE compact emulator and M3T-F160-100NSD converter board for 100-pin 0.5mm-pitch LQFP )

R0E33062PMSRC0

M3062PT3-CPE-4

Compact Emulator for M16C/60 Series M16C/62P Group ( * Set package which consists of M3062PT3-CPE compact emulator and M3T-F160-128NRD converter board for 128-pin 0.5mm-pitch LQFP )

R0E33062PMSRC0

M3062PT3-CPE-5

Compact Emulator for M16C/60 Series M16C/62P Group and M16C/30 Series M16C/30P Group ( * Set package which consists of M3062PT3-CPE compact emulator and M3T-F160-100NRB converter board for 100pin 0.65mm-pitch QFP) This is the same MCU Package as the M3062PT3-CPE-2, and enables both debugging and board-mounted evaluation.

R0E33062PMSRC0

M3028BT2-CPE

Compact Emulator for M16C/Tiny Series ( * An MCU-dependent converter board is required.) *This product is M30290T2-CPE's successor which enables operation at a MCU's maximum operating frequency of 24 MHz.

M3028BT2-CPE-1

Compact Emulator for M16C/Tiny Series M16C/26A Group (* Set package which consists of M3028BT2-CPE compact emulator and M30263T-42SSB converter board for 42-pin 0.8mm-pitch SSOP) *This product is M30263T2-CPE-FP's successor which enables operation at a MCU's maximum operating frequency of 24 MHz.

M3028BT2-CPE-2

Compact Emulator for M16C/Tiny Series M16C/26A Group (* Set package which consists of M3028BT2-CPE compact emulator and M30260T-48FPD converter board for 48-pin 0.5mm-pitch LQFP)
*This product is M30260T2-CPE-GP's successor which enables operation at a MCU's maximum operating frequency of 24 MHz.

M3028BT2-CPE-3

Compact Emulator for M16C/Tiny Series M16C/28 Group and M16C/29 Group (* Set package which consists of M3028BT2-CPE compact emulator and M30291T-64FPD converter board for 64-pin 0.5mm-pitch LQFP) *This product is M30291T2-CPE-HP's successor which enables operation at a MCU's maximum operating frequency of 24 MHz.

M3028BT2-CPE-4

Compact Emulator for M16C/Tiny Series M16C/28 Group and M16C/29 Group (* Set package which consists of M3028BT2-CPE compact emulator and M30290T-80FPD converter board for 80-pin 0.5mm-pitch LQFP) *This product is M30290T2-CPE-HP's successor which enables operation at a MCU's maximum operating frequency of 24 MHz.

M3028BT2-CPE-5

Compact Emulator for M16C/Tiny Series M16C/28 Group (* Set package which consists of M3028BT2-CPE compact emulator and M30280T-85LGF converter board for 85-pin 0.65mm-pitch TFLGA)

R0E521000CPE00

Compact Emulator for R8C/Tiny Series ( * An MCU-dependent converter board is required.)

R0E521174CPE00

Compact Emulator for R8C/Tiny Series R8C/14, R8C/15, R8C/16, R8C/17, R8C/18, R8C/19, R8C/1A, R8C/1B, R8C/28, R8C/29 Group ( * Set package which consists of R0E521000CPE00 compact emulator and R0E521174CSJ00 converter board for 20-pin 0.65mm-pitch LSSOP )

R0E521174CPE10

Compact Emulator for R8C/Tiny Series R8C/18, R8C/19, R8C/1A, R8C/1B Group ( * Set package which consists of R0E521000CPE00 compact emulator and R0E521174CDB00 converter board for 20-pin 1.778mm-pitch SDIP )

R0E521237CPE00

Compact Emulator for R8C/Tiny Series R8C/20, R8C/21, R8C/22, R8C/23 Group ( * Set package which consists of R0E521000CPE00 compact emulator and R0E521237CFK00 converter board for 48-pin 0.5mm-pitch LQFP )

R0E521258CPE00

Compact Emulator for R8C/Tiny Series R8C/24, R8C/25 Group ( * Set package which consists of R0E521000CPE00 compact emulator and R0E521258CFJ00 converter board for 52-pin 0.65mm-pitch LQFP )

R0E521276CPE00

Compact Emulator for R8C/Tiny Series R8C/26, R8C/27 Group ( * Set package which consists of R0E521000CPE00 compact emulator and R0E521276CFG00 converter board for 32-pin 0.8mm-pitch LQFP)

R0E5212BACPE00

Compact Emulator for R8C/Tiny Series R8C/2A, R8C/2B Group ( * Set package which consists of R0E521000CPE00 compact emulator and R0E5212BACFG00 converter board for 64-pin 0.8mm-pitch LQFP)

R0E5212BACPE10

Compact Emulator for R8C/Tiny Series R8C/2A, R8C/2B Group ( * Set package which consists of R0E521000CPE00 compact emulator and R0E5212BACFK00 converter board for 64-pin 0.5mm-pitch LQFP)

R0E5212DACPE00

Compact Emulator for R8C/Tiny Series R8C/2C, R8C/2D Group ( * Set package which consists of R0E521000CPE00 compact emulator and R0E5212DACFK00 converter board for 80-pin 0.5mm-pitch LQFP)

R0E5212L4CPE00

Compact Emulator for R8C/Tiny Series R8C/2K, R8C/2L Group ( * Set package which consists of R0E521000CPE00 compact emulator and R0E5212L4CFG00 converter board for 32-pin 0.8mm-pitch LQFP)

R0E436640CPE00

Compact Emulator for H8/300H Tiny Series ( * An MCU-dependent converter board is required.)

R0E436049CFJ10

R0E436049CPE10

Compact Emulator for H8/300H Tiny Series H8/36049 Group ( * Set package which consists of R0E436640CPE00 compact emulator and R0E436049CFJ10 converter board for 80-pin 0.65mm-pitch QFP )

R0E436049CFJ10

R0E436640CPE20

Compact Emulator for H8/300H Tiny FP-64E ( * Set package which consists of R0E436640CPE00 compact emulator and R0E436640CFK20 converter board for 64-pin 0.5mm-pitch LQFP)

M38000T2-CPE

Compact Emulator for 740 Family *Emulator MCU (sold separately) is required.

M37549T-RLSS | M38D29T2-RLFS-FP | M38D29T2-RLFS-HP | M38D59T-RLFS | M3823AT-RLFS

M34509T2-CPE

Compact Emulator for 720 Family 4500 Series 4508 and 4509 Groups

M34559T2-CPE

Compact Emulator for 720 Family 4500 Series 4559 Group

M34571T2-CPE

Compact Emulator for 720 Family 4500 Series 4571 Group

M34286T2-CPE

Compact Emulator for 720 Family 720 Series 4286 Group 

M3455AT2-CPE

Compact Emulator for 720 Family 4500 Series 455A Groups

Related Resources


End of content

Back To Top