UPC272G2
- Overview
- Documentation
- Design Support
Product Spec
| Number of Channel | Dual |
|---|---|
| Function | Bipolar Voltage Comparator |
| Icc (mA) max. | 12.5 |
| Response time TPHL (μs) typ. | 0.08 |
| tR (µs) typ. | 0.08 |
| Vio (mV) max. | 8 |
| Production Status | In Mass Production |
Order Information
| Orderable Part No. | Production Status | MOQ | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|---|
| UPC272G2-A | Mass Production | - | Compliant | English |
| UPC272G2-E2-A | Mass Production | 2500 | Compliant | English |
| UPC272G2-E1-A | Mass Production | 2500 | Compliant | English |
Package & Packing
Please inquire.
Singapore/South & Southeast Asia/Oceania
