Skip to main content

Overview

SH-MobileR2R

SH-MobileR2R is intended for use in IP security cameras, car navigation systems and personal navigation devices (PNDs) supporting the terrestrial digital TV broadcast standard and delivers enhanced performance, including the ability to play and record high-definition (1,280 × 720 pixels, abbreviated as HD) video.

Key Features

  • Terrestrial digital TV broadcast support and HD video playback and recording
  • Two camera module interfaces combined with VPU5F and JPU
  • High operating frequency of 500 MHz for high-performance processing of tasks such as simultaneous two-screen display
  • Full complement of high-performance peripheral functions for multimedia applications

Specifications

Product name SH7724 (R8A77240D500BG) SH7724 (R8A77240B500BB)
Operating temprerature range -40 to 85 ℃ -20 to 70 ℃
CPU core SH-4A (with MMU)
Max. operating frequency 500 MHz
Max. processing performance 900 MIPS, 3.5 GFLOPS (at 500 MHz)
Cache memory Primary cache: 32 Kbytes instruction/32 Kbytes data, separate Secondary cache: 256 Kbytes instruction/data, shared
Media data RAM 128 Kbytes
On-chip RAM 16 Kbyte
External memory
  • Dedicated controller for DDR2/MobileDDR

    Connection via 32-bit bus, max. operating frequency: 166.7 MHz
  • Dedicated controller for MobileDDR

    Connection via 32-bit bus, max. operating frequency: 166.7 MHz
  • Local bus controller

    Support for connection to ROM, SRAM, PCMCIA, etc., connection via 16-bit or 32-bit bus, max. operating frequency: 83.3 MHz
Main on-chip peripheral functions
  • Video I/O (camera module direct connection interface)
  • Video image processing functions (color conversion,
    image enlargement/reduction, filtering)
  • Image blending function
  • VPU5F (H.264,MPEG-4,VC-1)
  • JPU (JPEG encode, decode)
  • Video output unit
  • LCD control with support for 24-bit TFT color LCD panel
  • 2D graphics accelerator
  • Sound processing unit (24-bit dedicated audio DSP)
  • USB2.0 Host/Function controller (with high-speed mode support) x 2 channels
  • ATAPI interface
  • TS interface
  • DMAC x 12 channels
  • FIFO serial interface x 1 channel
  • 32-bit timer unit x 6 channels
  • 32-bit compare-match timer x 1 channel
  • 16-bit timer pulse unit x 4 channels
  • Realtime clock x 1 channel
  • Watchdog timer x 1 channel
  • I2C Bus interface x 1 channel
  • Key scan interface
  • Asynchronous/clock synchonous serial interface X 6 channels
  • IrDA interface (with v1.2a support)
  • MMC4.2-compliant NAND interface
  • D memory/SDIO card interface X 2 channels
  • Ethernet MAC (10 M/100 Mbps)
  • H-UDI on-chip debug function

Power-down
(low-power) modes

  • Sleep mode
  • Standby mode
  • R-standby mode
  • U-standby mode
Package 449-pin BGA
(21 mm x 21 mm、0.8 mm pin pitch)
441-pin POP-compatible BGA
(14 mm x 14 mm、0.5 mm pin pitch)

Related Links


End of content

Back To Top