- Home
- Products
- SoC / System LSI
- System LSI
- LSI for Communications and Mobile Devices
- R-Mobile
- SH Mobile
SH-MobileR2
- Overview
- Design Support
Overview

SH-MobileR2 is intended for use in portable and mobile devices with support for One-Seg terrestrial digital TV broadcasts, such as car navigation systems and personal navigation devices (PNDs). The SH-MobileR2 operates about 1.5 times as fast as the SH-MobileR and delivers functions providing an even higher level of performance.
Key Features
- 400 MHz high-speed operation and 256 Kbytes secondary memory cache, making it approximately 1.5 times as fast as its predecessor
- High-performance Multi-CODEC video processing IP which supports H.264/MPEG-4 AVC (H.264)
- Wide variety of on-chip peripheral functions, including 2-D graphics accelerator, USB 2.0 host/function support (high-speed), an ATAPI controller and an SD host controller with high-speed specification support
Specifications
| Product name | SH7724 (R8A77240D500BG) | SH7724 (R8A77240B500BB) |
| Operating temprerature range | -40 to 85 ℃ | -20 to 70 ℃ |
| CPU core | SH-4A (with MMU) | |
| Max. operating frequency | 500 MHz | |
| Max. processing performance | 900 MIPS, 3.5 GFLOPS (at 500 MHz) | |
| Cache memory | Primary cache: 32 Kbytes instruction/32 Kbytes data, separate Secondary cache: 256 Kbytes instruction/data, shared | |
| Media data RAM | 128 Kbytes | |
| On-chip RAM | 16 Kbyte | |
| External memory |
|
|
| ||
| Main on-chip peripheral functions |
| |
Power-down |
| |
| Package | 449-pin BGA (21 mm x 21 mm、0.8 mm pin pitch) | 441-pin POP-compatible BGA (14 mm x 14 mm、0.5 mm pin pitch) |
Singapore/South & Southeast Asia/Oceania