Skip to main content

Specifications

Product name SH-Mobile MT1 (SH73704)
CPU core SH4A
Power supply voltage Internal: 1.15 to 1.3 V
External: 2.5 to 3.6 V or 1.65 to 1.95 V
Max. operating frequency 500 MHz
Cache memory
  • 32 Kbytes instruction/32 Kbytes data, separate
  • 4-way set associative
On-chip RAM
  • ILRAM : 4 Kbytes
  • RSRAM : 2 Kbytes
X/Y memory (for DSPs) 16 Kbytes
On-chip peripheral functions
  • Support functions for 15-megapixel camera
  • VPU (H.264, MPEG-4, MPEG2)
  • DMAC x 6 channels
  • MMU
  • SPU (24-bit dedicated audio DSP × 2)
  • LCD controller with 24-bit TFT color LCD panel support
  • Gamma correction function
  • Enlarged edge enhancement function
Interfaces
  • Dedicated interface (for connection to baseband processor, etc.)
  • Transport stream (TS) interface
    • Full-segment broadcasting tuner interface
  • HDMI transmitter chip interface
  • Video I/O (direct interface to camera module)
  • I2C bus interface
  • Clock-synchronous serial interface × 1 channel
  • Serial interface with FIFO × 1 channel
  • Asynchronous serial interface × 1 channel
  • Sound interface unit × 2 channels
  • SD memory card interface × 2 channels
  • SIM card interface × 1 channels
  • MIPI-CSI2、MIPI-DSI
On-chip SDRAM (SiP only) 1 Gbit MobileDDR-SDRAM
Package SiP:40-pin BGA (10 × 11 mm, 0.4 mm pin pitch, 1.4 mm thick)
Single item:449-pin BGA (21 × 21 mm、0.8 mm pin pitch, 1.9 mm thick)

Related Links


End of content

Back To Top