Skip to main content

  • Discontinued product(s)

LSI for Low end Digital STB

Overview

The EMMA2LL (µPD6111x) decoders are powerful and highly integrated single-chip solutions for digital set-top boxes (STBs) and iDTVs. Suitable for Free-to-Air and Pay TV applications, these devices employ the second-generation Enhanced Multimedia Architecture (EMMA2) platform for leadership in both cost and performance. Ideal applications include low-end STB/FTA converter and IDTV applications that are moving toward analog switch-off.

 

Target System

  • Low-end STBs and iDTVs

 

Product Specification

Product Specification
On-chip CPU
  • Main CPU
    • Real-time operating system
    • Application program interface (API)
    • Basic input/output system (BIOS)
    • MIPS™ I, MIPS™ II instruction set architectures; subset of MIPS™ III
    • 4 KB instruction and data caches with two types of access
  • Sub CPU
    • Sub-CPU for MPEG AV and AV-sync decoding inside firmware
    • MIPS™ II instruction set architecture
    • 4 KB instruction cache; 4 KB data cache; 8 KB scratch pad
Memory interface
  • Unified memory interface for CPU, MPEG decoder, display, and graphics
    • µPD61110
      • SDR-SDRAM (x 16-bit bus)
      • f MAX = 133 MHz frequency
      • 8, 16, 32, 64, 128 MB
    • µPD61111
      • DDR-SDRAM (x 16-bit bus)
      • f MAX = 133 MHz frequency
      • 16, 32, 64 MB
  • External ROM interface for CPU object code and data
    • Normal, page, and burst ROM
    • NOR, NAND flash ROM
    • 64 MB address space (max.)
    • Two pairs of chip select signals
  • Thirty-two 8- and 16-byte section filters
  • High-speed data output port for IEEE1394 interface
MPEG stream processor
  • Renesas processor core for software architecture
  • One parallel port or one serial port for stream input
  • MPEG2 transport stream
  • 100 Mbps (max.)
  • 36 process identifier (PID) filters
    • One video
    • Two audio
    • One processor capacity reservation
    • 32 general
  • Thirty-two 8- and 16-byte section filters
  • High-speed data output port for IEEE1394 interface
MPEG video decoder
  • MPEG2 main profile (MP) at main level (ML) decoding
  • MPEG2 and MPEG1 elementary stream
Audio decoder
  • MIPS32R 4KmR core
    • 200 Dhrystone MIPS at 167 MHz
  • MPEG1 and MPEG2 layer 1 and 2 decoding
  • Pulse-code-modulated L/R audio output
  • Sony™-Phillips™ digital interface format (SPDIF) with IEC60958 digital output (Dolby™ Digital can be passed through to SPDIF)
  • Test tone and mixing
Bit-boundry block transfer
(BIT-BLT) graphics engine
  • Two-dimensional image data transferring
  • RGB 32-to-YCbCr 4:2:2 color conversion for on-screen display
  • Color expansion
Display
  • Four graphics planes
    • One background plane
    • One live video plane
    • Two on-screen display planes (1, 2, 4, 8 bits per pixel + RGB 15, 16, 32)
  • 256-level alpha blending among four planes
  • Real-time scaling for live planes; 1/4 to 4x horizontal and vertical
  • Anti-flicker filter for on-screen display plane
Video encoder
(for analog TV)
  • NTSC, PAL, and SECAM formats
  • Closed captioning, teletext, wide screen scaling (WSS), copy generation management system (CGMS), video ID, and vectors per second (VPS) capabilities
  • Four digital-to-analog converters for conversion of cut before video submission (CBVS), Y/C (luma/chroma), RGB, YCbCr, and YPbPr video output
  • ITU-R BT.656 digital output
Peripherals
  • 16550-compatible UART with two 16-byte FIFOs
  • Two smart card interfaces
  • One I2C port
  • Two system, day, and watchdog timers
  • Four timers supporting input capture timers and output compare timers
  • Clocked serial interface
  • General-purpose I/O
  • Infrared receiver
Process 0.13 µm CMOS process
Power supply voltage V DD : 1.5 V internal and 3.3 V I/O

 

Block Diagram

Block Diagram

 

Product Lineup

Order Number Package Package Code
µPD61110GM-100-UEV 216-pin plastic LQFP (24 x 24 mm) pdf P216GM-40-UEV
µPD61111GM-100-UEV 216-pin plastic LQFP (24 x 24 mm) pdf P216GM-40-UEV

 

Contact for Product

Related Information

Related Information




End of content

Back To Top