Skip to main content

Understanding that fiberoptic devices are key devices for building global information networks, Renesas has applied its advanced R&D, design, development, and quality management expertise to creating a diverse lineup of products for a wide range of fiberoptic communications applications.

 

Product Lineup

 

<Main features of Renesas fiberoptic devices>

  • Extensive lineup of laser diodes optimized for ultra-high-speed transmission: ideal for today’s rapidly increasing data traffic volumes and expanding global information networks
  • Wide range of DFB lasers optimized for high-speed transmission in the 2.5 Gbps to 40 Gbps range
  • DFB laser diodes with a λ/4 structure that enables stable single mode spectrum oscillation
  • Lineup of highly reliable AlGaInAs and InGaAsP DFB laser diodes that feature high-speed response and high-temperature operation characteristics
  • Lineup of high-power lasers and highly sensitive, low-noise avalanche photodiodes optimized for use in OTDR (optical time-domain reflectometer) equipment

 


End of content

Back To Top