UPD70F3764GC-UEU-AX
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | V850 |
| Series | V850ES/Jx |
| Group | V850ES/Jx3-U |
| Memory | |
| Program memory | 512 KB Flash memory |
|---|---|
| RAM | 56 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | V850ES (32-bit) |
|---|---|
| Max. Frequency | 48 MHz |
| Sub-Clock (32.768 kHz) | YES |
| On-chip Oscillator Freq. | Low Speed:220kHz |
| PLL | YES |
| Real-Time Clock (RTC) | YES |
| Low Voltage Detection | YES |
| DMA Remarks | DMAC x 4 ch |
| External Address/Data Bus | YES |
| External Interrupt Pins | 15 |
| I/O Ports | 75 |
| Timers | |
| 16-bit Timers | 13 ch |
|---|---|
| Watchdog Timers | 1 ch |
| Other Timers | Timer for Motor Control x 1 ch, Encoder Timer x 1 ch, 32-bit timer can be constructed by cascade connection. |
| PWM Output | 15 |
| 3-Phase PWM Output Function | YES |
| Analog | |
| A/D Converters | 10-bit x 12 ch |
|---|---|
| D/A Converters | 8-bit x 2 ch |
| Interfaces | |
| USB Ports | 2 |
|---|---|
| USB Host | YES |
| USB Peripheral | YES |
| USB Remarks | Provides free sample code for USB CDC, HID, Mass Storage & Printer class. |
| CSIs | 5 ch |
| UARTs | 5 ch |
| I2Cs | 3 ch |
| LIN | 5 ch |
| Operating Conditions | |
| Operating Voltage | 2.85 to 3.6 V |
|---|---|
| Operating Temperature | -40 to 85 ℃ (Ambient Temperature) |
| Remarks | |
| 32-bit microcontroller with USBH+USBF (V850ES/JG3-U: Flash 512 KB, RAM 48+8 KB, 48MHz, 100-pin) |
Order Information Buy
| Orderable Part No. | Production Status | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|
| UPD70F3764GC-UEU-AX | Mass Production | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 100 |
| Pin pitch | 0.5 mm |
| Package Type | LFQFP |
| Body Size | 14x14 mm2 |
| Package drawing | p100gc-50-ueu |
| Mount pad drawing | fig0009e |
| Mounting height | 1.6 mm |
| Mass | 0.69 g |
| Renesas code | PLQP0100KI-C (old: P100GC-50-UEU-3) |
| JEITA code | P-LFQFP100-14x14-0.50 |
| Remarks | LQFP(matrix line),PPF TYPE |
Singapore/South & Southeast Asia/Oceania
