UPD70F3782GF-GAT-AX
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | V850 |
| Series | V850ES/Jx |
| Group | V850ES/Jx3-E |
| Memory | |
| Program memory | 512 KB Flash memory |
|---|---|
| RAM | 124 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | V850ES (32-bit) |
|---|---|
| Max. Frequency | 50 MHz |
| Sub-Clock (32.768 kHz) | YES |
| On-chip Oscillator Freq. | Low Speed:220kHz |
| PLL | YES |
| Real-Time Clock (RTC) | YES |
| Low Voltage Detection | YES |
| DMA Remarks | DMAC x 4 ch |
| External Address/Data Bus | YES |
| External Interrupt Pins | 22 |
| I/O Ports | 84 |
| Timers | |
| 16-bit Timers | 13 ch |
|---|---|
| Watchdog Timers | 1 ch |
| Other Timers | Timer for Motor Control x 1 ch, Encoder Timer x 1 ch, 32-bit timer can be constructed by cascade connection. |
| PWM Output | 16 |
| 3-Phase PWM Output Function | YES |
| Analog | |
| A/D Converters | 10-bit x 10 ch |
|---|---|
| Interfaces | |
| Ethernet | YES, 10/100 Mbps |
|---|---|
| USB Ports | 1 |
| USB Peripheral | YES |
| USB Remarks | Provides free sample code for USB CDC, HID, Mass Storage class. |
| CSIs | 7 ch |
| UARTs | 8 ch |
| I2Cs | 4 ch |
| LIN | 6 ch |
| Operating Conditions | |
| Operating Voltage | 2.85 to 3.6 V |
|---|---|
| Operating Temperature | -40 to 85 ℃ (Ambient Temperature) |
| Remarks | |
| 32-bit microcontroller with Ethernet+USBF (V850ES/JH3-E: Flash 512KB, RAM 60+64KB, 50MHz, 128-pin) |
Order Information Buy
| Orderable Part No. | Production Status | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|
| UPD70F3782GF-GAT-AX | Mass Production | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 128 |
| Pin pitch | 0.5 mm |
| Package Type | LFQFP |
| Body Size | 14x20 mm2 |
| Package drawing | p128gf-50-gat |
| Mount pad drawing | fig0009e |
| Mounting height | 1.6 mm |
| Mass | 0.93 g |
| Renesas code | PLQP0128KE-A (old: P128GF-50-GAT-2) |
| JEITA code | P-LFQFP128-14x20-0.50 |
| Remarks | LQFP(matrix line),PPF TYPE |
Singapore/South & Southeast Asia/Oceania
