UPD70F3750GK-GAK-AX
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | V850 |
| Series | V850ES/Hx |
| Group | V850ES/Hx3 |
| Memory | |
| Program memory | 256 KB Flash memory |
|---|---|
| RAM | 16 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | V850ES (32-bit) |
|---|---|
| Max. Frequency | 32 MHz |
| Sub-Clock (32.768 kHz) | YES |
| On-chip Oscillator Freq. | 8MHz, Low Speed:240kHz |
| PLL | YES |
| Power-On Reset | YES |
| Low Voltage Detection | YES |
| DMA Remarks | DMAC x 4 ch |
| External Interrupt Pins | 9 |
| I/O Ports | 67 |
| Timers | |
| 16-bit Timers | 7 ch |
|---|---|
| Watchdog Timers | 1 ch |
| Other Timers | Timer for Motor Control x 1 ch, Watch Timer x 1 ch, 32-bit timer can be constructed by cascade connection. |
| PWM Output | 11 |
| 3-Phase PWM Output Function | YES |
| Analog | |
| A/D Converters | 10-bit x 12 ch |
|---|---|
| Interfaces | |
| CSIs | 2 ch |
|---|---|
| UARTs | 2 ch |
| I2Cs | 1 ch |
| LIN | 2 ch |
| Operating Conditions | |
| Operating Voltage | 3.7 to 5.5 V |
|---|---|
| Operating Temperature | -40 to 85 ℃ (Ambient Temperature) |
| Remarks | |
| 32-bit microcontroller (V850ES/HF3: Flash 256 KB, RAM 16 KB, 32MHz, 80-pin) |
Order Information
| Orderable Part No. | Production Status | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|
| UPD70F3750GK-GAK-AX | Mass Production | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 80 |
| Pin pitch | 0.5 mm |
| Package Type | LFQFP |
| Body Size | 12x12 mm2 |
| Package drawing | p80gk-50-gak |
| Mount pad drawing | fig0009e |
| Mounting height | 1.6 mm |
| Mass | 0.53 g |
| Renesas code | PLQP0080KE-B (old: P80GK-50-GAK-2) |
| JEITA code | P-LFQFP80-12x12-0.50 |
| Remarks | LQFP(matrix line),PPF TYPE |
Singapore/South & Southeast Asia/Oceania
