Skip to main content

Overview

The V850E2/Mx is the successor to the popular V850ES/Fx, and has enhanced peripheral functions for compliance with AUTOSAR and functional safety standards.

Application

Industrial Equipments (FA etc), other high-end/high functional controlled equipments

Roadmap

V850E2/Mx V850E/ME2 80MHz V850E2/Mx4 Dual core/Single Core V850E2/ME3 200MHz

Product Lineup:

Documents Tools Operating
Voltage
(V)
Max.
Frequency
(MHz)
Program
Memory
(KB)
Data
Flash
(KB)
RAM
(KB)
Pins
V850E2/Mx4
Development
Environment
3 - 3.6 200 768 - 2048 0 64 - 128 216,304
V850E2/ME3
Development
Environment
3 - 3.6 200 168 - 192 0 32 176

V850 Family USB MCU Lineup


End of content

Back To Top