- Home
- Products
- Microcontrollers (MCU) and Microprocessors (MPU)
- SuperH RISC engine Family
- SH/Tiny Series
- SH7124, SH7125
R5F71242D50NP
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | SuperH |
| Series | SH/Tiny(SH7125) |
| Group | SH7124 |
| Memory | |
| Program memory | 64 KB Flash memory |
|---|---|
| RAM | 8 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | SH-2 (32-bit) |
|---|---|
| Max. Frequency | 50 MHz |
| PLL | YES |
| Power-On Reset | YES |
| External Interrupt Pins | 4 |
| I/O Ports | 31 |
| Timers | |
| 16-bit Timers | 8 ch |
|---|---|
| Watchdog Timers | 1 ch |
| PWM Output | 12 |
| 3-Phase PWM Output Function | YES |
| Analog | |
| A/D Converters | 10-bit x 8 ch |
|---|---|
| Interfaces | |
| CSIs | 2 ch |
|---|---|
| UARTs | 3 ch |
| Serial Interface Remarks | SCI (CSI:2ch/UART:3ch) |
| Operating Conditions | |
| Operating Voltage | 4.0 to 5.5 V |
|---|---|
| Power Supply | Vcc=AVcc=4.0-5.5V |
| Operating Temperature | -40 to 85 ℃ (Ambient Temperature) |
Order Information Buy
| Orderable Part No. | Production Status | Packing | EU RoHS | RoHS-pdf (China-RoHS) |
Remark |
|---|---|---|---|---|---|
| DF71242D50NPV#Z1 | Mass Production | Tray | Compliant | English | Industry |
Package
| Package | |
|---|---|
| Pins | 52 |
| Pin pitch | 0.4 mm |
| Package Type | VQFN |
| Body Size | 7x7 mm2 |
| Package drawing | pvqn0052le_a |
| Mount pad drawing | fig0012e |
| Mounting height | 0.95 mm |
| Mass | 0.095 g |
| Renesas code | PVQN0052LE-A |
| JEITA code | P-VQFN52-7x7-0.40 |
Singapore/South & Southeast Asia/Oceania
