Order Information
| Orderable Part No. |
Production Status |
Packing |
EU RoHS |
RoHS-pdf (China-RoHS) |
Remark |
|
DF71240AN50NPV
|
EOL announced
|
Tray
|
Compliant
|
English
|
Consumer
|
Package & Packing
| Package |
| Renesas code |
PVQN0052LE-A |
| JEITA code |
P-VQFN52-7x7-0.40 |
| Name |
VQFN |
| Terminal count |
52 |
| Terminal pitch (mm) |
0.4 |
| Dimensions (mm) |
7x7 |
| Mass (g)[TYP,] |
0.095 |
| Mounting height (mm)[MAX] |
0.95 |
| Terminal material - Base |
Cu alloy |
| Terminal material - Surface |
Sn-Bi |
| Drawing Link |
pvqn0052le_a |
| Mount pad |
fig0012e |
| Packing |
Container JEDEC tray |
tray0005 |
Packing JEDEC Tray Complete dry pack |
tray-D |