- Home
- Products
- Microcontrollers (MCU) and Microprocessors (MPU)
- SuperH RISC engine Family
- SH7780 Series
- SH7780
R8A77800BDBG
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | SuperH |
| Series | SH7780 |
| Group | SH7780 |
| Memory | |
| Program memory | 0 KB ROMless |
|---|---|
| RAM | 16 KB |
| Cache Memory Remark | 32 KB (instruction), 32 KB (operand), 4-way set associative |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | SH-4A (32-bit) |
|---|---|
| Max. Frequency | 400 MHz |
| PLL | YES |
| Real-Time Clock (RTC) | YES |
| Power-On Reset | YES |
| Memory Management Unit | YES |
| Floating Point Unit | YES |
| DMA Remarks | DMAC x 12 ch |
| External Address/Data Bus | YES |
| External Interrupt Pins | 9 |
| I/O Ports | 83 |
| Timers | |
| 16-bit Timers | 4 ch |
|---|---|
| 32-bit Timers | 6 ch |
| Watchdog Timers | 1 ch |
| Interfaces | |
| CSIs | 4 ch |
|---|---|
| SPIs | 1 ch |
| UARTs | 2 ch |
| Serial Interface Remarks | SCIF (CSI:2ch/UART:2ch), SIOF (CSI:1ch), HSPI (SPI:1ch), SSI (CSI:1ch) |
| Operating Conditions | |
| Operating Voltage | 3.0 to 3.6 V |
|---|---|
| Power Supply | VDDQ = 3.0 to 3.6V, VDD = 1.25V |
| Operating Temperature | -40 to 85 ℃ (Ambient Temperature) |
Order Information
| Orderable Part No. | Production Status | Packing |
|---|---|---|
| R8A77800BDBGV | Mass Production | Tray |
Package
| Package | |
|---|---|
| Pins | 449 |
| Pin pitch | 0.8 mm |
| Package Type | FBGA |
| Body Size | 21x21 mm2 |
| Package drawing | prbg0449ga_a |
| Mount pad drawing | fig0013e |
| Mounting height | 1.9 mm |
| Mass | 1.4 g |
| Renesas code | PRBG0449GA-A (old: BP-449V) |
| JEITA code | P-FBGA449-21x21-0.80 |
Singapore/South & Southeast Asia/Oceania
