- Home
- Products
- Microcontrollers (MCU) and Microprocessors (MPU)
- SuperH RISC engine Family
- SH7780 Series
- SH7722
R8A77220AC266BA
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | SuperH |
| Series | SH7780 |
| Group | SH7722 |
| Memory | |
| Program memory | 0 KB ROMless |
|---|---|
| RAM | 148 KB |
| Cache Memory Remark | 32K(Instruction), 32K (Data), 4-way |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | SH4AL-DSP (32-bit) |
|---|---|
| Max. Frequency | 333.4 MHz |
| PLL | YES |
| Real-Time Clock (RTC) | YES |
| Power-On Reset | YES |
| Memory Management Unit | YES |
| DMA Remarks | DMAC x 6ch |
| External Address/Data Bus | YES |
| External Interrupt Pins | 9 |
| I/O Ports | 149 |
| Timers | |
| 16-bit Timers | 4 ch |
|---|---|
| 32-bit Timers | 4 ch |
| Watchdog Timers | 1 ch |
| PWM Output | 1 |
| Interfaces | |
| USB Ports | 1 |
|---|---|
| USB Peripheral | YES |
| USB High-Speed Support | YES |
| CSIs | 6 ch |
| SPIs | 2 ch |
| UARTs | 3 ch |
| I2Cs | 1 ch |
| Serial Interface Remarks | SIO (CSI:1ch), SIOF (CSI:2ch/SPI:2ch), SCIF (CSI:3ch/UART:3ch), IrDA (UART:1ch), I2C |
| Display Functions | |
| High-resolution display controller | LCDC :~SXGA, VOU : 720x240 |
|---|---|
| Operating Conditions | |
| Operating Voltage | 3.0 to 3.6 V |
|---|---|
| Power Supply | VccQ = DV33 = AV33 = 3.0-3.6V, VDD = VDD_PLL = VDD_DLL = DV12 = AV12 = UV12 = 1.15-1.35V |
| Operating Temperature | -20 to 70 ℃ (Ambient Temperature) |
Order Information
Please inquire.
Package
| Package | |
|---|---|
| Pins | 417 |
| Pin pitch | 0.5 mm |
| Package Type | LFBGA |
| Body Size | 13x13 mm2 |
| Package drawing | plbg0417kb_a |
| Mount pad drawing | fig0013e |
| Mounting height | 1.55 mm |
| Mass | 0.45 g |
| Renesas code | PLBG0417KB-A |
| JEITA code | P-LFBGA417-13x13-0.50 |
Singapore/South & Southeast Asia/Oceania
