- Home
- Products
- Microcontrollers (MCU) and Microprocessors (MPU)
- SuperH RISC engine Family
- SH7750 Series
- SH7760
HD6417760BL200A
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | SuperH |
| Series | SH7750 |
| Group | SH7760 |
| Memory | |
| Program memory | 0 KB ROMless |
|---|---|
| Cache Memory Remark | 16 KB (instruction), 32 KB (operand), 2-way set associative |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | SH-4 (32-bit) |
|---|---|
| Max. Frequency | 200 MHz |
| PLL | YES |
| Power-On Reset | YES |
| Memory Management Unit | YES |
| Floating Point Unit | YES |
| DMA Remarks | DMAC x 8 ch |
| External Address/Data Bus | YES |
| External Interrupt Pins | 9 |
| I/O Ports | 70 |
| Timers | |
| 16-bit Timers | 4 ch |
|---|---|
| 32-bit Timers | 3 ch |
| Watchdog Timers | 1 ch |
| Analog | |
| A/D Converters | 10-bit x 4 ch |
|---|---|
| Interfaces | |
| CAN | 2 ch |
|---|---|
| USB Ports | 1 |
| USB Host | YES |
| USB Remarks | OHCI Host Support |
| CSIs | 5 ch |
| SPIs | 1 ch |
| UARTs | 3 ch |
| I2Cs | 2 ch |
| Serial Interface Remarks | SCIF (CSI:3ch/UART:3ch), SSI (CSI:2ch), HSPI (SPI:1ch) |
| Operating Conditions | |
| Operating Voltage | 3.0 to 3.6 V |
|---|---|
| Power Supply | VDDQ = 3.0 to 3.6 V, VDD = 1.5 V |
| Operating Temperature | -20 to 75 ℃ (Ambient Temperature) |
| Remarks | |
| USB |
Order Information
| Orderable Part No. | Production Status | Packing |
|---|---|---|
| HD6417760BL200AV | Mass Production | Tray |
Package
| Package | |
|---|---|
| Pins | 256 |
| Pin pitch | 0.8 mm |
| Package Type | LFBGA |
| Body Size | 17x17 mm2 |
| Package drawing | plbg0256gb_a |
| Mount pad drawing | fig0013e |
| Mounting height | 1.7 mm |
| Mass | 0.7 g |
| Renesas code | PLBG0256GB-A (old: BP-256BV) |
| JEITA code | P-LFBGA256-17x17-0.80 |
Singapore/South & Southeast Asia/Oceania
