- Home
- Products
- Microcontrollers (MCU) and Microprocessors (MPU)
- SuperH RISC engine Family
- SH7750 Series
- SH7751R
HD6417751RF240
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | SuperH |
| Series | SH7750 |
| Group | SH7751R |
| Memory | |
| Program memory | 0 KB ROMless |
|---|---|
| Cache Memory Remark | 16 KB (instruction), 32 KB (operand), 2-way set associative |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | SH-4 (32-bit) |
|---|---|
| Max. Frequency | 240 MHz |
| PLL | YES |
| Real-Time Clock (RTC) | YES |
| Power-On Reset | YES |
| Memory Management Unit | YES |
| Floating Point Unit | YES |
| DMA Remarks | DMAC x 8 ch, PCI-dedicated DMAC x 4 ch |
| External Address/Data Bus | YES |
| External Interrupt Pins | 5 |
| I/O Ports | 40 |
| Timers | |
| 32-bit Timers | 5 ch |
|---|---|
| Watchdog Timers | 1 ch |
| Interfaces | |
| CSIs | 1 ch |
|---|---|
| UARTs | 2 ch |
| Serial Interface Remarks | SCI (CSI:1ch/UART:1ch), SCIF (UART:1ch) |
| Operating Conditions | |
| Operating Voltage | 3.0 to 3.6 V |
|---|---|
| Power Supply | VDDQ = 3.0 to 3.6 V, VDD = 1.5 V |
| Operating Temperature | -20 to 75 ℃ (Ambient Temperature) |
Order Information
| Orderable Part No. | Production Status | Packing |
|---|---|---|
| HD6417751RF240V | Mass Production | Tray |
Package
| Package | |
|---|---|
| Pins | 256 |
| Pin pitch | 0.4 mm |
| Package Type | HFQFP |
| Body Size | 28x28 mm2 |
| Package drawing | prqp0256la_b |
| Mount pad drawing | fig0008e |
| Mounting height | 3.95 mm |
| Mass | 5.4 g |
| Renesas code | PRQP0256LA-B (old: FP-256G) |
| JEITA code | P-HFQFP256-28x28-0.40 |
Singapore/South & Southeast Asia/Oceania
