- Home
- Products
- Microcontrollers (MCU) and Microprocessors (MPU)
- SuperH RISC engine Family
- SH7450 Series
- SH7450, SH7451
R5F74504KBG
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | SuperH |
| Series | SH7450 |
| Group | SH7450 |
| Memory | |
| Program memory | 2048 KB Flash memory |
|---|---|
| RAM | 536 KB |
| Cache Memory Remark | 32 KB (instruction), 32 KB (operand), 4-way set associative |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | SH-4A (32-bit) |
|---|---|
| Max. Frequency | 240 MHz |
| PLL | YES |
| Power-On Reset | YES |
| Memory Management Unit | YES |
| Floating Point Unit | YES |
| DMA Remarks | DMAC x 12 ch |
| External Address/Data Bus | YES |
| External Interrupt Pins | 9 |
| I/O Ports | 166 |
| Timers | |
| 16-bit Timers | 6 ch |
|---|---|
| 32-bit Timers | 5 ch |
| Watchdog Timers | 1 ch |
| Other Timers | 24-bit timer x 44 |
| PWM Output | 40 |
| 3-Phase PWM Output Function | YES |
| Analog | |
| A/D Converters | 12-bit x 24 ch |
|---|---|
| Interfaces | |
| CAN | 5 ch |
|---|---|
| CSIs | 4 ch |
| SPIs | 3 ch |
| UARTs | 4 ch |
| I2Cs | 1 ch |
| Serial Interface Remarks | SCIF (CSI:4ch/UART:4ch), RSPI (SPI:3ch) |
| Operating Conditions | |
| Operating Voltage | 3.0 to 5.5 V |
|---|---|
| Power Supply | Vdd = 1.5 V + 0.15 V, -0.1 V, Vcc = PLLVcc = 5.0 V ±0.5 V/3.3 V ±0.3 V, PVcc = 5.0 V ±0.5 V/3.3 V ±0.3 V, AVcc = 5.0 V ±0.5 V/3.3 V ±0.3 V, AVREFH = 4.5 V to AVcc/3.0 V to AVcc, Vss = PLLVss = AVss = AVREFL = 0 V |
| Operating Temperature | -40 to 125 ℃ (Ambient Temperature) |
| Remarks | |
| Automotive |
Order Information
| Orderable Part No. | Production Status |
|---|---|
| R5F74504KBG | Mass Production |
Package
| Package | |
|---|---|
| Pins | 292 |
| Pin pitch | 0.8 mm |
| Package Type | FBGA |
| Body Size | 17x17 mm2 |
| Package drawing | prbg0292gb_a |
| Mount pad drawing | fig0013e |
| Mounting height | 1.9 mm |
| Mass | 0.9 g |
| Renesas code | PRBG0292GB-A |
| JEITA code | P-FBGA292-17x17-0.80 |
Singapore/South & Southeast Asia/Oceania
