- Home
- Products
- Microcontrollers (MCU) and Microprocessors (MPU)
- SuperH RISC engine Family
- SH7280 Series
- SH7285, SH7286
R5F72855D100FP
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | SuperH |
| Series | SH7280 |
| Group | SH7285 |
| Memory | |
| Program memory | 512 KB Flash memory |
|---|---|
| RAM | 24 KB |
| Cache Memory Remark | ROM cache |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | SH-2A (32-bit) |
|---|---|
| Max. Frequency | 100 MHz |
| PLL | YES |
| Power-On Reset | YES |
| DMA Remarks | DMAC x 8 ch, DTC |
| External Address/Data Bus | YES |
| External Interrupt Pins | 9 |
| I/O Ports | 99 |
| Timers | |
| 16-bit Timers | 11 ch |
|---|---|
| Watchdog Timers | 1 ch |
| PWM Output | 24 |
| 3-Phase PWM Output Function | YES |
| Analog | |
| A/D Converters | 12-bit x 8 ch |
|---|---|
| Interfaces | |
| USB Ports | 1 |
|---|---|
| USB Peripheral | YES |
| CSIs | 5 ch |
| SPIs | 1 ch |
| UARTs | 5 ch |
| I2Cs | 1 ch |
| Serial Interface Remarks | SCI (CSI:4ch/UART:4ch), SCIF (CSI:1ch/UART:1ch), SSU (SPI) |
| Operating Conditions | |
| Operating Voltage | 3.0 to 5.5 V |
|---|---|
| Power Supply | VCC=3.0- 5.5V, AVCC=AVREF=4.5-5.5V, VSS=PLLVSS=AVREFVSS=AVSS=0V |
| Operating Temperature | -40 to 85 ℃ (Ambient Temperature) |
Order Information Buy
| Orderable Part No. | Production Status | Packing | EU RoHS | RoHS-pdf (China-RoHS) |
Remark |
|---|---|---|---|---|---|
| R5F72855D100FP#U2 | Mass Production | Tray | Compliant | English | Industry |
Package
| Package | |
|---|---|
| Pins | 144 |
| Pin pitch | 0.5 mm |
| Package Type | LFQFP |
| Body Size | 20x20 mm2 |
| Package drawing | plqp0144ka_a |
| Mount pad drawing | fig0009e |
| Mounting height | 1.7 mm |
| Mass | 1.2 g |
| Renesas code | PLQP0144KA-A (old: FP-144LV) |
| JEITA code | P-LFQFP144-20x20-0.50 |
Singapore/South & Southeast Asia/Oceania
