- Home
- Products
- Microcontrollers (MCU) and Microprocessors (MPU)
- SuperH RISC engine Family
- SH7260 Series
- SH7263
R5S72632P200FP
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | SuperH |
| Series | SH7260 |
| Group | SH7263 |
| Memory | |
| Program memory | 0 KB ROMless |
|---|---|
| RAM | 80 KB |
| Cache Memory Remark | 8 KB (instruction), 8 KB (operand), 4-way set associative |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | SH2A-FPU (32-bit) |
|---|---|
| Max. Frequency | 200 MHz |
| Sub-Clock (32.768 kHz) | YES |
| PLL | YES |
| Real-Time Clock (RTC) | YES |
| Power-On Reset | YES |
| Floating Point Unit | YES |
| DMA Remarks | DMAC x 8 ch |
| External Address/Data Bus | YES |
| External Interrupt Pins | 17 |
| I/O Ports | 99 |
| Timers | |
| 16-bit Timers | 7 ch |
|---|---|
| Watchdog Timers | 1 ch |
| PWM Output | 16 |
| Analog | |
| A/D Converters | 10-bit x 8 ch |
|---|---|
| D/A Converters | 8-bit x 2 ch |
| Interfaces | |
| CAN | 2 ch |
|---|---|
| USB Ports | 1 |
| USB Host | YES |
| USB Peripheral | YES |
| USB High-Speed Support | YES |
| CSIs | 10 ch |
| UARTs | 4 ch |
| I2Cs | 4 ch |
| IEBus | 1 ch |
| Serial Interface Remarks | SCIF (CSI:4ch/UART:4ch), SSU (CSI:2ch), SSI (CSI:4ch) |
| Operating Conditions | |
| Operating Voltage | 3.0 to 3.6 V |
|---|---|
| Power Supply | VCC = PLLVCC = USBDVCC = 1.1 to 1.3 V, PVCC = USBDPVCC = 3.0 to 3.6 V, AVCC = 3.0 to 3.6 V, USBAVCC = 1.1 to 1.3 V, USBAPVCC = 3.0 to 3.6 V, VSS = PLLVSS = PVSS = AVSS = USBDVSS = USBAVSS = USBDPVSS = USBAPVSS = 0 V |
| Operating Temperature | -40 to 85 ℃ (Ambient Temperature) |
| Remarks | |
| IEBus |
Order Information
| Orderable Part No. | Production Status | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|
| R5S72632P200FP | Mass Production | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 240 |
| Pin pitch | 0.5 mm |
| Package Type | FQFP |
| Body Size | 32x32 mm2 |
| Package drawing | prqp0240kc_a |
| Mount pad drawing | fig0008e |
| Mounting height | 3.95 mm |
| Mass | 7 g |
| Renesas code | PRQP0240KC-A (old: FP-240V) |
| JEITA code | P-FQFP240-32x32-0.50 |
Singapore/South & Southeast Asia/Oceania
