- Home
- Products
- Microcontrollers (MCU) and Microprocessors (MPU)
- SuperH RISC engine Family
- SH7250 Series
- SH7256R
R5F72567RKBGV
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Under Development |
|---|---|
| Family | SuperH |
| Series | SH7250 |
| Group | SH7256R |
| Memory | |
| Program memory | 4096 KB Flash memory |
|---|---|
| RAM | 256 KB |
| Data Flash | 128 KB |
| Cache Memory Remark | ROM cache: instruction cache (full associative, 8 lines, 16 bytes/line), data cache (full associative, 4 lines, 16 bytes/line); line size is 16 bytes/line |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | SH2A-FPU (32-bit) |
|---|---|
| Max. Frequency | 200 MHz |
| PLL | YES |
| Power-On Reset | YES |
| Floating Point Unit | YES |
| DMA Remarks | DMAC x 8 ch, A-DMAC x 78 ch |
| External Address/Data Bus | YES |
| External Interrupt Pins | 9 |
| I/O Ports | 144 |
| Timers | |
| 16-bit Timers | 38 ch |
|---|---|
| 32-bit Timers | 7 ch |
| Watchdog Timers | 1 ch |
| Other Timers | 24-bit timer x 81 |
| PWM Output | 28 |
| Analog | |
| A/D Converters | 12-bit x 37 ch |
|---|---|
| Interfaces | |
| CAN | 4 ch |
|---|---|
| CSIs | 5 ch |
| SPIs | 3 ch |
| UARTs | 5 ch |
| Serial Interface Remarks | SCI (CSI:5ch/UART:5ch), RSPI (SPI:3ch) |
| Operating Conditions | |
| Operating Voltage | 3.0 to 5.5 V |
|---|---|
| Power Supply | VCC = PLLVCC = 3.3 V ±0.3 V, PVCC1 = 5.0 V ±0.5 V/3.3 V ±0.3 V, PVCC2 = 5.0 V ±0.5 V, AVCC = 5.0 V ±0.5 V, AVREFH_A = AVREFH_B = 4.5 V to AVCC, VSS = PLLVSS = AVSS = AVREFL_A = AVREFL_B = 0 V, When PVCC1 = 3.3 V ±0.3 V, VCC = PVCC1. |
| Operating Temperature | -40 to 125 ℃ (Ambient Temperature) |
| Remarks | |
| Automotive |
Order Information
Please inquire.
Package
| Package | |
|---|---|
| Pins | 272 |
| Pin pitch | 1 mm |
| Package Type | BGA |
| Body Size | 21x21 mm2 |
| Package drawing | prbg0272fa_a |
| Mount pad drawing | fig0013e |
| Mounting height | 2.1 mm |
| Mass | 1.3 g |
| Renesas code | PRBG0272FA-A (old: BP-272V) |
| JEITA code | P-BGA272-21x21-1.00 |
Singapore/South & Southeast Asia/Oceania
