- Home
- Products
- Microcontrollers (MCU) and Microprocessors (MPU)
- SuperH RISC engine Family
- SH7200 Series
- SH7201
R5S72011RW100FP
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | SuperH |
| Series | SH7200 |
| Group | SH7201 |
| Memory | |
| Program memory | 0 KB ROMless |
|---|---|
| RAM | 32 KB |
| Cache Memory Remark | 8 KB (instruction), 8 KB (operand), 4-way set associative |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | SH-2A (32-bit) |
|---|---|
| Max. Frequency | 100 MHz |
| PLL | YES |
| Real-Time Clock (RTC) | YES |
| Power-On Reset | YES |
| Floating Point Unit | YES |
| DMA Remarks | DMAC x 8 ch |
| External Address/Data Bus | YES |
| External Interrupt Pins | 17 |
| I/O Ports | 123 |
| Timers | |
| 8-bit Timers | 2 ch |
|---|---|
| 16-bit Timers | 6 ch |
| Watchdog Timers | 1 ch |
| PWM Output | 16 |
| 3-Phase PWM Output Function | YES |
| Analog | |
| A/D Converters | 10-bit x 8 ch |
|---|---|
| D/A Converters | 8-bit x 2 ch |
| Interfaces | |
| CAN | 2 ch |
|---|---|
| CSIs | 10 ch |
| UARTs | 8 ch |
| I2Cs | 3 ch |
| Serial Interface Remarks | SCIF (CSI:8ch/UART:8ch), SSI (CSI:2ch) |
| Operating Conditions | |
| Operating Voltage | 3 to 3.6 V |
|---|---|
| Power Supply | PVCC = VCCR = PLLVCC = 3.0 V to 3.6 V, AVCC = 3.0 V to 3.6 V, PVCC ? 0.3 V ? AVCC ? PVCC, AVref = 3.0 V to AVCC, PVSS = VSSR = PLLVSS = AVSS = 0 V |
| Operating Temperature | -20 to 85 ℃ (Ambient Temperature) |
Order Information
| Orderable Part No. | Production Status | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|
| DS72011RW100FPV | Mass Production | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 176 |
| Pin pitch | 0.5 mm |
| Package Type | LFQFP |
| Body Size | 24x24 mm2 |
| Package drawing | plqp0176kb_a |
| Mount pad drawing | fig0009e |
| Mounting height | 1.7 mm |
| Mass | 1.8 g |
| Renesas code | PLQP0176KB-A (old: FP-176EV) |
| JEITA code | P-LFQFP176-24x24-0.50 |
Singapore/South & Southeast Asia/Oceania
