- Home
- Products
- Microcontrollers (MCU) and Microprocessors (MPU)
- SuperH RISC engine Family
- SH7137 Series
- SH7131, SH7132, SH7136, SH7137
R5F71374AN80FPV
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | SuperH |
| Series | SH7137 |
| Group | SH7137 |
| Memory | |
| Program memory | 256 KB Flash memory |
|---|---|
| RAM | 16 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | SH-2 (32-bit) |
|---|---|
| Max. Frequency | 80 MHz |
| PLL | YES |
| Power-On Reset | YES |
| DMA Remarks | DTC |
| External Address/Data Bus | YES |
| External Interrupt Pins | 5 |
| I/O Ports | 73 |
| Timers | |
| 16-bit Timers | 11 ch |
|---|---|
| Watchdog Timers | 1 ch |
| PWM Output | 22 |
| 3-Phase PWM Output Function | YES |
| Analog | |
| A/D Converters | 12-bit x 16 ch |
|---|---|
| Interfaces | |
| CAN | 1 ch |
|---|---|
| CSIs | 3 ch |
| SPIs | 1 ch |
| UARTs | 3 ch |
| I2Cs | 1 ch |
| Serial Interface Remarks | SCI (CSI:3ch/UART:3ch), SSU (SPI), I2C |
| Operating Conditions | |
| Operating Voltage | 3.0 to 5.5 V |
|---|---|
| Power Supply | Vcc=3.0-3.6V/4.0-5.5V, AVcc=AVref=4.5-5.5V |
| Operating Temperature | -20 to 85 ℃ (Ambient Temperature) |
Order Information
| Orderable Part No. | Production Status | Packing | EU RoHS | RoHS-pdf (China-RoHS) |
Remark |
|---|---|---|---|---|---|
| DF71374AN80FPV | Mass Production | Tray | Compliant | English | Consumer |
Package
| Package | |
|---|---|
| Pins | 100 |
| Pin pitch | 0.5 mm |
| Package Type | LFQFP |
| Body Size | 14x14 mm2 |
| Package drawing | plqp0100kb_a |
| Mount pad drawing | fig0009e |
| Mounting height | 1.7 mm |
| Mass | 0.6 g |
| Renesas code | PLQP0100KB-A (old: 100P6Q-A) |
| JEITA code | P-LFQFP100-14x14-0.50 |
Singapore/South & Southeast Asia/Oceania
