- Home
- Products
- Microcontrollers (MCU) and Microprocessors (MPU)
- SuperH RISC engine Family
- SH7060 Series
- SH7065
HD64F7065AF60V
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | SuperH |
| Series | SH7060 |
| Group | SH7065 |
| Memory | |
| Program memory | 256 KB Flash memory |
|---|---|
| RAM | 8 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | SH2-DSP (32-bit) |
|---|---|
| Max. Frequency | 60 MHz |
| PLL | YES |
| Power-On Reset | YES |
| DMA Remarks | DMAC x 4ch |
| External Address/Data Bus | YES |
| External Interrupt Pins | 9 |
| I/O Ports | 118 |
| Timers | |
| 16-bit Timers | 9 ch |
|---|---|
| Watchdog Timers | 1 ch |
| PWM Output | 22 |
| 3-Phase PWM Output Function | YES |
| Analog | |
| A/D Converters | 10-bit x 8 ch |
|---|---|
| D/A Converters | 8-bit x 2 ch |
| Interfaces | |
| CSIs | 3 ch |
|---|---|
| UARTs | 3 ch |
| Serial Interface Remarks | SCI (CSI:3ch/UART:3ch) |
| Operating Conditions | |
| Operating Voltage | 3.0 to 3.6 V |
|---|---|
| Power Supply | Vcc=PLLVcc=AVcc=3.0-3.6V, PVcc=4.5-5.5V/3.0-3.6V |
| Operating Temperature | -20 to 75 ℃ (Ambient Temperature) |
Order Information
| Orderable Part No. | Production Status | Packing | EU RoHS | RoHS-pdf (China-RoHS) |
Remark |
|---|---|---|---|---|---|
| HD64F7065AF60V | Mass Production | Tray | Compliant | English | Industry |
Package
| Package | |
|---|---|
| Pins | 176 |
| Pin pitch | 0.5 mm |
| Package Type | LFQFP |
| Body Size | 24x24 mm2 |
| Package drawing | plqp0176kc_a |
| Mount pad drawing | fig0009e |
| Mounting height | 1.7 mm |
| Mass | 1.9 g |
| Renesas code | PLQP0176KC-A (old: FP-176V) |
| JEITA code | P-LFQFP176-24x24-0.50 |
Singapore/South & Southeast Asia/Oceania
