- Home
- Products
- Microcontrollers (MCU) and Microprocessors (MPU)
- SuperH RISC engine Family
- SH7046 Series
- SH7046, SH7148, SH7101, SH7048, SH7104, SH7106, SH7108
HD64F7046F50V
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | SuperH |
| Series | SH7046 |
| Group | SH7046 |
| Memory | |
| Program memory | 256 KB Flash memory |
|---|---|
| RAM | 12 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | SH-2 (32-bit) |
|---|---|
| Max. Frequency | 50 MHz |
| PLL | YES |
| Power-On Reset | YES |
| DMA Remarks | DTC |
| External Interrupt Pins | 5 |
| I/O Ports | 54 |
| Timers | |
| 16-bit Timers | 7 ch |
|---|---|
| Watchdog Timers | 1 ch |
| PWM Output | 22 |
| 3-Phase PWM Output Function | YES |
| Analog | |
| A/D Converters | 10-bit x 12 ch |
|---|---|
| Interfaces | |
| CSIs | 2 ch |
|---|---|
| UARTs | 2 ch |
| Serial Interface Remarks | SCI (CSI:2ch/UART:2ch) |
| Operating Conditions | |
| Operating Voltage | 4.0 to 5.5 V |
|---|---|
| Power Supply | Vcc=AVcc=4.0-5.5V |
| Operating Temperature | -20 to 75 ℃ (Ambient Temperature) |
Order Information Buy
| Orderable Part No. | Production Status | Packing | EU RoHS | RoHS-pdf (China-RoHS) |
Remark |
|---|---|---|---|---|---|
| HD64F7046F50V | Mass Production | Tray | Compliant | English | Industry |
Package
| Package | |
|---|---|
| Pins | 80 |
| Pin pitch | 0.65 mm |
| Package Type | QFP |
| Body Size | 14x14 mm2 |
| Package drawing | prqp0080jd_a |
| Mount pad drawing | fig0008e |
| Mounting height | 3.05 mm |
| Mass | 1.2 g |
| Renesas code | PRQP0080JD-A (old: FP-80QV) |
| JEITA code | P-QFP80-14x14-0.65 |
Singapore/South & Southeast Asia/Oceania
