SH7046 Series
Overview
Equipped with peripheral modules suited for inverter control such as A/D converters and two systems of motor control timers. 5V single power source operation due to the on-chip regulator. Very suitable for white goods that use motors.
Key Applications
- Air conditioners, refrigerators, washing machines
- Printers, fax machines, copiers
- Factory equipment, machine tools
- Automobile engines, power steering systems

Product Lineup:
| Documents | Tools | Operating Voltage (V) |
Max. Frequency (MHz) |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Pins |
|---|---|---|---|---|---|---|---|
|
SH7046, SH7148, SH7101, SH7048, SH7104, SH7106, SH7108 - |
|||||||
|
Development Environment |
4 - 5.5 | 50 | 32 - 256 | 0 | 2 - 12 | 80 | |
Singapore/South & Southeast Asia/Oceania