- Home
- Products
- Microcontrollers (MCU) and Microprocessors (MPU)
- SuperH RISC engine Family
- SH7040 Series
- SH7040, SH7041, SH7042, SH7043, SH7044, SH7045
HD6417041AF28V
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | SuperH |
| Series | SH7040 |
| Group | SH7041 |
| Memory | |
| Program memory | 0 KB ROMless |
|---|---|
| RAM | 4 KB |
| Cache Memory Remark | 1KB(shared) |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | SH-2 (32-bit) |
|---|---|
| Max. Frequency | 28.7 MHz |
| PLL | YES |
| Power-On Reset | YES |
| DMA Remarks | DMAC x 4ch, DTC |
| External Address/Data Bus | YES |
| External Interrupt Pins | 9 |
| I/O Ports | 106 |
| Timers | |
| 16-bit Timers | 7 ch |
|---|---|
| Watchdog Timers | 1 ch |
| PWM Output | 16 |
| 3-Phase PWM Output Function | YES |
| Analog | |
| A/D Converters | 10-bit x 8 ch |
|---|---|
| Interfaces | |
| CSIs | 2 ch |
|---|---|
| UARTs | 2 ch |
| Serial Interface Remarks | SCI (CSI:2ch/UART:2ch) |
| Operating Conditions | |
| Operating Voltage | 4.5 to 5.5 V |
|---|---|
| Power Supply | Vcc=AVcc=AVref=4.5-5.5V |
| Operating Temperature | -20 to 75 ℃ (Ambient Temperature) |
Order Information Buy
| Orderable Part No. | Production Status | Packing | EU RoHS | RoHS-pdf (China-RoHS) |
Remark |
|---|---|---|---|---|---|
| HD6417041AF28V | Mass Production | Tray | Compliant | English | Industry |
Package
| Package | |
|---|---|
| Pins | 144 |
| Pin pitch | 0.5 mm |
| Package Type | FQFP |
| Body Size | 20x20 mm2 |
| Package drawing | prqp0144kb_a |
| Mount pad drawing | fig0008e |
| Mounting height | 3.05 mm |
| Mass | 2.4 g |
| Renesas code | PRQP0144KB-A (old: FP-144JV) |
| JEITA code | P-FQFP144-20x20-0.50 |
Singapore/South & Southeast Asia/Oceania
