- Home
- Products
- Microcontrollers (MCU) and Microprocessors (MPU)
- SuperH RISC engine Family
- SH7010 Series
- SH7014, SH7016, SH7017
HD6417014RF28V
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | SuperH |
| Series | SH7010 |
| Group | SH7014 |
| Memory | |
| Program memory | 0 KB ROMless |
|---|---|
| RAM | 3 KB |
| Cache Memory Remark | 1KB(shared) |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | SH-2 (32-bit) |
|---|---|
| Max. Frequency | 28.7 MHz |
| PLL | YES |
| Power-On Reset | YES |
| DMA Remarks | DMAC x 2ch |
| External Address/Data Bus | YES |
| External Interrupt Pins | 7 |
| I/O Ports | 43 |
| Timers | |
| 16-bit Timers | 5 ch |
|---|---|
| Watchdog Timers | 1 ch |
| PWM Output | 8 |
| Analog | |
| A/D Converters | 10-bit x 8 ch |
|---|---|
| Interfaces | |
| CSIs | 2 ch |
|---|---|
| UARTs | 2 ch |
| Serial Interface Remarks | SCI (CSI:2ch/UART:2ch) |
| Operating Conditions | |
| Operating Voltage | 4.5 to 5.5 V |
|---|---|
| Power Supply | Vcc=AVcc=4.5-5.5V |
| Operating Temperature | -20 to 75 ℃ (Ambient Temperature) |
Order Information
Please inquire.
Package
| Package | |
|---|---|
| Pins | 112 |
| Pin pitch | 0.65 mm |
| Package Type | QFP |
| Body Size | 20x20 mm2 |
| Package drawing | prqp0112ja_a |
| Mount pad drawing | fig0008e |
| Mounting height | 3.05 mm |
| Mass | 2.4 g |
| Renesas code | PRQP0112JA-A (old: FP-112V) |
| JEITA code | P-QFP112-20x20-0.65 |
Singapore/South & Southeast Asia/Oceania
