- Home
- Products
- Microcontrollers (MCU) and Microprocessors (MPU)
- Super Low Power Microcomputer
- H8/300L Super Low Power
- H8/3802, 38002S, 38004, 38104
HD64F38004FP10WV
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | H8 |
| Series | H8/300L Super Low Power |
| Group | H8/38004 |
| Memory | |
| Program memory | 32 KB Flash memory |
|---|---|
| RAM | 1 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | H8/300L (8-bit) |
|---|---|
| Max. Frequency | TBD MHz |
| Sub-Clock (32.768 kHz) | YES |
| External Interrupt Pins | 11 |
| I/O Ports | 39 |
| Timers | |
| 8-bit Timers | 1 ch |
|---|---|
| 16-bit Timers | 2 ch |
| Watchdog Timers | 1 ch |
| PWM Output | 2(10-bit PWM) |
| Analog | |
| A/D Converters | 10-bit x 4 ch |
|---|---|
| Operating Conditions | |
| Operating Voltage | 2.7 to 3.6 V |
|---|---|
| Operating Temperature | -40 to 85 ℃ () |
Order Information Buy
| Orderable Part No. | Production Status | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|
| DF38004FP10WV | Mass Production | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 64 |
| Pin pitch | 0.5 mm |
| Package Type | LFQFP |
| Body Size | 10x10 mm2 |
| Package drawing | plqp0064kc_a |
| Mount pad drawing | fig0009e |
| Mounting height | 1.7 mm |
| Mass | 0.4 g |
| Renesas code | PLQP0064KC-A (old: FP-64E) |
| JEITA code | P-LFQFP64-10x10-0.50 |
Singapore/South & Southeast Asia/Oceania
