Skip to main content

Product Spec

Basic Information
Product Status Mass Production
Family H8
Series H8/300L Super Low Power
Group H8/38024R

Memory
Program memory 32 KB Flash memory
RAM 1 KB

CPU (Bit, Clock, DMA, External Bus etc)
CPU H8/300L (8-bit)
Max. Frequency TBD MHz
Sub-Clock (32.768 kHz) YES
External Interrupt Pins 13
I/O Ports 51

Timers
8-bit Timers 3 ch
16-bit Timers 2 ch
Watchdog Timers 1 ch
PWM Output 2(10-bit PWM)

Analog
A/D Converters 10-bit x 8 ch

Operating Conditions
Operating Voltage 2.7 to 3.6 V
Operating Temperature -40 to 85 ℃ ()

Order Information Buy

Orderable Part No. Production Status EU RoHS RoHS-pdf
(China-RoHS)
HD64F38024RWIV Mass Production Compliant English

Package

Package
Pins 80
Pin pitch 0.5 mm
Package Type TFQFP
Body Size 12x12 mm2
Package drawing ptqp0080kc_a
Mount pad drawing fig0009e
Mounting height 1.2 mm
Mass 0.4 g
Renesas code PTQP0080KC-A (old: TFP-80C)
JEITA code P-TFQFP80-12x12-0.50

End of content

Back To Top