- Home
- Products
- Microcontrollers (MCU) and Microprocessors (MPU)
- Super Low Power Microcomputer
- H8/300H Super Low Power
HD64F38076RLP4V
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | H8 |
| Series | H8/300H Super Low Power |
| Group | H8/38076R |
| Memory | |
| Program memory | 48 KB Flash memory |
|---|---|
| RAM | 2 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | H8/300H (16-bit) |
|---|---|
| Max. Frequency | 10 MHz |
| Sub-Clock (32.768 kHz) | YES |
| Power-On Reset | YES |
| External Interrupt Pins | 14 |
| I/O Ports | 55 |
| Timers | |
| 16-bit Timers | 4 ch |
|---|---|
| Watchdog Timers | 1 ch |
| PWM Output | 4(TPU, 14-bit PWM) |
| Analog | |
| A/D Converters | 10-bit x 8 ch |
|---|---|
| Operating Conditions | |
| Operating Voltage | 1.8 to 3.6 V |
|---|---|
| Operating Temperature | -20 to 75 ℃ () |
Order Information Buy
| Orderable Part No. | Production Status | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|
| DF38076RLP4V | Mass Production | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 85 |
| Pin pitch | 0.65 mm |
| Package Type | TFLGA |
| Body Size | 7x7 mm2 |
| Package drawing | ptlg0085ja_a |
| Mount pad drawing | fig0013e |
| Mounting height | 1.2 mm |
| Mass | 0.1 g |
| Renesas code | PTLG0085JA-A (old: TLP-85V) |
| JEITA code | P-TFLGA85-7x7-0.65 |
Singapore/South & Southeast Asia/Oceania
