Technical Update
Device(19)
Document Title
|
Doc Number (Previous Number) |
Issue Date Revision |
Classification of Information
|
Size(KB)
| Product Name |
Remarks
|
|
|---|---|---|---|---|---|---|---|
|
Notes on Sub-clock Initialization in the RX630 Group, RX63N Group, and RX631 Group
Summurizes notes on register settings regarding the sub-clock initialization. | TN-RX*-A052A/E | Apr.25.13 Rev.1.00 |
Technical Notification |
174 |
-
| ||
|
Notes on Realtime Clock Initialization after Power-on in the RX630 Group
Summurizes notes on register settings regarding realtime clock initialization | TN-RX*-A060A/E | Apr.16.13 Rev.1.00 |
Technical Notification |
250 |
-
| ||
|
Changes to Data Hold Time in Electrical Characteristics of Groups RX610, RX62G, RX62N, RX621, RX62T, RX630, RX63N, and RX631
Changes to Data Hold Time in Electrical Characteristics to 30 years | TN-RX*-A051A/E | Mar.15.13 Rev.1.00 |
Technical Notification |
234 |
-
| ||
|
Note on Realtime Clock Status after Power-on in the RX630 Group
The initialization method for register in RTC | TN-RX*-A050A/E | Mar.15.13 Rev.1.00 |
Technical Notification |
119 |
-
| ||
|
I2C bus interface (RIIC) Precautions for using timeout detection function and stop condition issuance timing when receiving master.
This is to let you know that we have revised the Technical Update which had been already issued (Issue number: TN-RX*-A012A/E Rev.1.00, TN-RX*-A013A/E Rev.1.00). | TN-RX*-A048A/E | Jan.15.13 Rev.1.00 |
Technical Notification |
240 |
-
| ||
|
Corrections to Manual Regarding State of USB Data Bus Lines in Deep Software Standby Mode for RX630 Group
Corrections to Manual Regarding State of USB Data Bus Lines in Deep Software Standby Mode for RX630 Group | TN-RX*-A029A/E | Oct.10.12 Rev.1.00 |
Technical Notification |
36 |
-
| ||
|
Note on Transmit Enable Bit (TE bit) in Serial Communications Interface (SCI) of RX630 Group, RX63N Group, RX631 Group and RX63T Group
Note on setting TE bit in Serial Communications Interface (SCI) | TN-RX*-A028A/E | Oct.10.12 Rev.1.00 |
Technical Notification |
26 |
-
| ||
|
Note on Setting Counter Clock for Independent Watchdog Timer (IWDT) of RX630 Group, RX63N Group, RX631 Group, and RX63T Group
Note on setting the frequency of the IWDT counter clock and the frequency of the peripheral module clock (PCLK) | TN-RX*-A024A/E | Oct.10.12 Rev.1.00 |
Technical Notification |
80 |
-
| ||
|
Notes on Using Main Clock for RX630, RX63N and RX631 Groups
Addition of notes on using the main clock as the clock source | TN-RX*-A017A/E | Oct.10.12 Rev.1.00 |
Technical Notification |
67 |
-
| ||
|
Notes on Transmit End Flag (TEND Flag) in Serial Communications Interface (SCIc, SCId) for the RX630 Groups
Notes on TEND confirmation after writing transmission data to the TDR register | TN-RX*-A027A/E | Oct.01.12 Rev.1.00 |
Technical Notification |
31 |
-
| ||
|
Notes and Corrections to Manuals Regarding Port Output Enable 2 (POE) Operation in All-Module Clock Stop Mode for the RX630 Group, RX63N Group, RX631 Group, and RX63T Group
Notes and Corrections to Manuals Regarding Port Output Enable 2 (POE) Operation in All-Module Clock Stop Mode | TN-RX*-A026A/E | Sep.06.12 Rev.1.00 |
Technical Notification |
24 |
-
| ||
|
Note on Setting Clock for Realtime Clock (RTC) of RX630 Group, RX63N Group, and RX631 Group
Note on the frequency of the peripheral module clock (PCLK) and the frequency of the RTC count source | TN-RX*-A025A/E | Sep.06.12 Rev.1.00 |
Technical Notification |
80 |
-
| ||
|
Addition and Change to Specifications regarding Settings for Main Clock Oscillator and PLL Wait Control Registers and Clock Oscillation Stabilization Wait Time
This document describes addition and change to specifications regarding settings for main clock oscillator and PLL wait control registers and the clock oscillation stabilization wait time. (1)Added detailed specifications of clock oscillation stabilization wait time. (2)Changed electrical characteristics of clock oscillation stabilization wait time. | TN-RX*-A021A/E | Jul.24.12 Rev.1.00 |
Technical Notification |
110 |
-
| ||
|
I2C bus interface (RIIC) Precautions for stop condition issuance timing when receiving master
With I2C bus interface (RIIC), one clock cycle may be inserted between the ninth clock cycle of master reception and stop condition issuance. | TN-RX*-A013A/E | Mar.05.12 Rev.1.00 |
Technical Notification |
62 |
-
| ||
|
I2C bus interface (RIIC) Precautions when using timeout detection function
While timeout detection function of I2C bus interface (RIIC) is set CMR1.CKS [2:0] not equal to 000, timeout is detected even when communications are proceeding correctly. To avoid this, use registered disclosed in this document and follow the avoidance flow. | TN-RX*-A012A/E | Mar.05.12 Rev.1.00 |
Technical Notification |
197 |
-
| ||
|
Changes to Timing Specifications of the RIIC Module of RX630 Group
This document describes changes about RIIC in Electrical Characteristics | TN-RX*-A014A/E | Feb.27.12 Rev.1.00 |
Technical Notification |
151 |
-
| ||
|
Usage Notes on the Multi-Function Timer Pulse Unit 2 (MTU2)
We would like to inform you of some points on usage of the multi-function timer pulse unit 2 (MTU2). When using this module, please apply the countermeasures listed below. The descriptions in the manual will be corrected in accord with these notes. | TN-RX*-A011A/E | Feb.06.12 Rev.1.00 |
Technical Notification |
303 |
-
| ||
|
RX630 Group Notes on Accessing the FCU RAM Area
Do not read the FCU RAM area from the CPU. Do not verify the firmware. | TN-RX*-A010A/E | Feb.06.12 Rev.1.00 |
Technical Notification |
24 |
-
| ||
|
Errata to List of Pins and Pin Functions (100-Pin TFLGA and 100-Pin LQFP) of RX630 Group User's Manual: Hardware
corrections to Table 1.9 "List of Pins and Pin Functions (100-Pin TFLGA)" and Table 1.10 "List of Pins and Pin Functions (100-Pin LQFP)" | TN-RX*-A007A/E | Dec.13.11 Rev.1.00 |
Technical Notification |
76 |
-
|
Others(9)
Document Title
|
Doc Number (Previous Number) |
Issue Date Revision |
Classification of Information
|
Size(KB)
| Product Name |
Remarks
|
|
|---|---|---|---|---|---|---|---|
|
Standardization of moisture-proof aluminum bags and addition of drying agent specifications (expansion of target products)
Standardization of moisture-proof aluminum bags and addition of drying agent specifications (expansion of target products) | TN-WRP-A015A/E | May.18.12 Rev.1.00 |
Packing Change |
325 |
-
| ||
|
Change of inner packing label
Change of inner packing label | TN-WRP-A014A/E | Jul.13.11 Rev.1.00 |
Packing Change |
344 |
-
| ||
|
Change of the locking pin position in the magazine (P750PC) used for shipment
Change of the locking pin position in the magazine (P750PC) used for shipment | TN-WRP-A013A/E | Nov.12.08 Rev.1.00 |
Packing Change |
710 |
-
| ||
|
Change with the stable supply of trays
Change with the stable supply of trays | TN-WRP-A012A/E | Sep.30.08 Rev.1.00 |
Packing Change |
1129 |
-
| ||
|
Change of plastic reel of 330mm in diameter for embossed carrier tape (Standardization of plastic reel)
Standardization of plastic reel of 330mm in diameter to that complying with the JEITA standards (so-called EIAJ reel). | TN-WRP-A010A/E | Mar.24.08 Rev.1.00 |
Packing Change |
71 |
-
| ||
|
Change of content printed on the side of inner box
We will unify the content printed on the inner box for IC trays for the purpose of standardizing our tray packaging specification. | TN-WRP-A009A/E | Jan.09.08 Rev.1.00 |
Packing Change |
30 |
-
| ||
|
Addition of Shipping Tray Type for LQFP2020 Packages
Tray forming die is added in response to the increasing production of LQFP2020 packages, and for through handling in manufacturing factories, new tray type name is adopted. | TN-WRP-A007A/E | Jun.07.07 Rev.1.00 |
Packing Change |
136 |
-
| ||
|
Change of reel diameter of embossed carrier tape (330 mmf reel to 254 mmf reel)
Change of reel diameter of embossed carrier tape(330 mmf reel to 254 mmf reel) | TN-WRP-A006A/E | Feb.14.07 Rev.1.00 |
Packing Change |
309 |
-
| ||
|
Change of Carrier Tape Material *Change from polyvinyl chloride (PVC) to polystyrene (PS).
The career tape material is changed from PVC to PS. | TN-WRP-A005A/E | Jul.05.06 Rev.1.00 |
Packing Change |
32 |
-
|
Singapore/South & Southeast Asia/Oceania

Loading...