| Product |
Function |
Application & Technology |
Title (View PDF File) |
Date Rev. |
Source, etc. |
Related Product |
RX Family Key Technology |
Data Flash DMAC DTC/DMACII Low Power Architecture Low Voltage Detection/LVD A/D Converter PWM Output Watchdog Timer RTC Other Timer/Pulse Function Serial Interface I2C-bus CAN USB Other Communication Function CRC Application Example |
|
RX630 Renesas Starter Kit Sample Code for e2studio R01AN1243EG0200 (R01AN1243EG0100) |
MAY.16.13 Rev.2.00 |
C Source |
|
RX Family Middleware and Drivers Key Technology |
I/O Register/SFR Peripheral I/O Drivers |
|
RX630 Group Renesas Peripheral Driver Library R20AN0182EJ0101 (R20AN0182EJ0100) |
APR.05.13 Rev.1.01 |
Sample program |
Related Product |
RX630 Renesas Peripheral Driver Library |
|
RX Family Key Technology |
DMAC Serial Interface |
|
RX630 Group Clock Synchronous SCIc Communication Using the DMACA R01AN1063EJ0100 |
APR.05.13 Rev.1.00 |
C Source |
|
RX Family Key Technology |
PWM Output Three-Phase Inverter Control |
|
RX630 Group Application Example of Exclusive Operation of Two Motors by One Set of Complementary PWM Outputs R01AN1066EJ0100 |
APR.05.13 Rev.1.00 |
C Source |
|
RX Family Key Technology |
Period Measurement |
|
RX630 Group Pulse Width Measurement Using MTU2a R01AN1020EJ0100 |
APR.05.13 Rev.1.00 |
C Source |
|
RX Family Key Technology |
Subclock/RTC Clock Pulse Generator (CPG) On-Chip Oscillator Other Clock Functions RTC I/O Port |
|
RX630 Group Initial Setting R01AN1004EJ0100 |
APR.05.13 Rev.1.00 |
C Source |
|
RX Family Key Technology |
Subclock/RTC Clock Pulse Generator (CPG) On-Chip Oscillator |
|
RX630 Group How to Detect Abnormal Frequencies in the Main Clock R01AN1070EJ0100 |
APR.05.13 Rev.1.00 |
C Source |
|
RX Family Key Technology |
Period Measurement |
|
RX630 Group Pulse Period Measurement Using MTU2a R01AN1021EJ0100 |
APR.05.13 Rev.1.00 |
C Source |
|
RX Family Middleware and Drivers USB ASSP Key Technology |
USB |
Connectivity |
Renesas USB MCU and USB ASSP USB Basic Host and Peripheral firmware R01AN0512EJ0210 (R01AN0512EJ0201) |
APR.01.13 Rev.2.10 |
C Source |
Related Product |
RX62N, RX621 RX630 RX63N, RX631 RX63T USB Driver R8A66597 R8A66593, M66592 Connectivity |
|
RX Family Middleware and Drivers USB ASSP Key Technology |
USB |
Connectivity |
Renesas USB MCU and USB ASSP USB Peripheral Communications Device Class Driver (PCDC) R01AN0273EJ0210 (R01AN0273EJ0201) |
APR.01.13 Rev.2.10 |
C Source |
Related Product |
RX62N, RX621 RX630 RX63N, RX631 RX63T USB Driver R8A66597 R8A66593, M66592 Connectivity |
|
RX Family Middleware and Drivers USB ASSP Key Technology |
USB |
Connectivity |
Renesas USB MCU and USB ASSP USB Peripheral Mass Storage Class Driver (PMSC) R01AN0514EJ0210 (R01AN0514EJ0201) |
APR.01.13 Rev.2.10 |
C Source |
Related Product |
RX62N, RX621 RX630 RX63N, RX631 RX63T USB Driver R8A66597 R8A66593, M66592 Connectivity |
|
RX Family Middleware and Drivers USB ASSP Key Technology |
USB |
Connectivity |
Renesas USB MCU and USB ASSP USB Peripheral Human Interface Devices Class Driver (PHID) R01AN0401EJ0210 (R01AN0401EJ0201) |
APR.01.13 Rev.2.10 |
C Source |
Related Product |
RX62N, RX621 RX630 RX63N, RX631 RX63T USB Driver R8A66597 R8A66593, M66592 Connectivity |
|
RX Family Key Technology |
Flash Memory Design Guide |
|
RX630, RX631, and RX63N Groups Pin Control at Startup R01AN1104EJ0101 (R01AN1104EJ0100) |
APR.01.13 Rev.1.01 |
- |
Related Product |
RX630 RX63N, RX631 |
|
RX Family Key Technology |
CAN Other Communication Function |
Connectivity |
RX600 Series CAN Application Programming Interface R01AN0339EU0203 (R01AN0339EU0202) |
MAR.23.13 Rev.2.03 |
C source |
Related Product |
RX62N, RX621 RX62T RX62G RX630 RX63N, RX631 Connectivity |
|
RX Family Consumer Industrial/Building & Home Key Technology Medical & Healthcare PC & PC Peripherals |
DMAC A/D Converter Other Timer/Pulse Function Code Examples (Mathematical Operation) |
Numerical Libraries |
RX600 Series Hardware Data Collection and Filtering using the RX63N R01AN1430EU0100 |
MAR.22.13 Rev.1.00 |
C source |
Related Product |
RX600 Consumer Industrial/Building & Home Connectivity Motor Control Power Supply Healthcare PC & PC Peripherals |
|
RX Family Emulation and Debugging Key Technology |
|
|
On-chip Debugging Emulator E1 Application Note RX Family Using E1 Debug Console Function R01AN0252ET0101 (R01AN0252ET0100) |
MAR.18.13 Rev.1.01 |
Sample program |
Related Product |
RX62N, RX621 RX62T RX610 RX62G RX630 RX63N, RX631 RX63T RX210 RX220 RX21A E1 |
|
RX Family Key Technology |
Flash Memory |
|
RX600 & RX200 Series The Flash Loader Project R01AN0287EU0300 (R01AN0287EU0200) |
FEB.22.13 Rev.3.00 |
C source |
Related Product |
RX62N, RX621 RX62T RX610 RX630 RX63N, RX631 RX210 |
|
RX Family Key Technology |
Migration MCU Comparison |
|
RX610 Group, RX630 Group Differences between RX610 Group and RX630 Group R01AN1080EJ0100 |
FEB.08.13 Rev.1.00 |
- |
Related Product |
RX610 RX630 |
|
RX Family Key Technology |
Other |
|
RX630 Group Differences by Pin Count in MPC Pin Functions R01AN1081EJ0100 |
FEB.08.13 Rev.1.00 |
- |
|
RX Family Key Technology |
Flash Memory Data Flash |
|
RX600 & RX200 Series Virtual EEPROM for RX R01AN0724EU0170 (R01AN0724EU0150) |
FEB.06.13 Rev.1.70 |
C source |
Related Product |
RX62N, RX621 RX62T RX62G RX630 RX63N, RX631 RX63T RX210 |
|
RX Family Middleware and Drivers |
Application Example Signal Processing |
Numerical Libraries |
RX Family RX DSP Library version 2.0 (GNU) for e2studio R01AN1451ES0100 |
DEC.28.12 Rev.1.00 |
C source |
Related Product |
RX Family DSP Library |
|
RX Family Middleware and Drivers |
Application Example Signal Processing |
Numerical Libraries |
RX Family RX DSP Library version 2.0 (CCRX) for High-performance Embedded Workshop R01AN1465ES0100 |
DEC.28.12 Rev.1.00 |
C source |
Related Product |
RX Family DSP Library |
|
| RX Family |
Serial Flash Memory Serial EEPROM Serial Interface I2C-bus Smart Card/SIM USB Other Communication Function Software Programming Code Examples (Mathematical Operation) Application Example |
Storage & Memory |
RX Family Block Access Media Driver API R01AN1443EU0100 |
DEC.20.12 Rev.1.00 |
C Source |
|
RX Family Key Technology |
Flash Memory Data Flash |
|
RX600 & RX200 Series Simple Flash API for RX R01AN0544EU0240 (R01AN0544EU0220) |
DEC.12.12 Rev.2.40 |
C source |
Related Product |
RX62N, RX621 RX62T RX610 RX62G RX630 RX63N, RX631 RX63T RX210 |
|
RX Family Middleware and Drivers |
Ethernet |
Connectivity |
RX Family TCP/IP for Embedded system M3S-T4-Tiny: Introduction Guide R20AN0051EJ0105 (R20AN0051EJ0103) |
NOV.09.12 Rev.1.05 |
C Source |
Related Product |
RX Family M3S-T4-Tiny |
|
RX Family Middleware and Drivers |
A/D Converter Three-Phase Inverter Control Communication/Numerical Library |
Numerical Libraries |
RX Family Fixed-point Library R20AN0228EJ0101 (R21AN0003EJ0100) |
OCT.30.12 Rev.1.01 |
C Source |
Related Product |
RX Family M3S-FIXMATH-LIB |
|
RX Family Middleware and Drivers |
Middleware [Picture (Graphics)] |
Graphics |
RX Family M3S-JPEGD-LIB: JPEG Decoder Introduction Guide R20AN0104EJ0102 (R20AN0104EJ0100) |
OCT.16.12 Rev.1.02 |
C Source |
Related Product |
RX600 RX200 M3S-JPEGD-LIB |
|
RX Family Key Technology |
PWM Output |
|
MTU2a Operation in PWM Mode R01AN1050EJ0100 |
OCT.05.12 Rev.1.00 |
- |
|
RX Family Key Technology |
Two-Phase Encoder Input |
|
MTU2a Operation in Phase Counting Mode R01AN1059EJ0100 |
OCT.05.12 Rev.1.00 |
- |
|
RX Family Middleware and Drivers USB ASSP Key Technology |
USB Filesystem/Device Drivers |
Connectivity |
Renesas USB MCU and USB ASSP LibUSB - A Complete RX USB Function and PC Host Solution R01AN0492EJ0200 (R01AN0492EJ0100) |
SEP.30.12 Rev.2.00 |
C source |
Related Product |
RX62N, RX621 RX630 RX63N, RX631 USB Driver R8A66597 Connectivity |
|
RX Family IDEs and Project Managers Emulation and Debugging Key Technology |
|
|
On-Chip Debugging Emulator E1/E20 Application Note CubeSuite+ Troubleshooting Guide (for RX600, RX200 Series) R20AN0193EJ0100 |
SEP.26.12 Rev.1.00 |
- |
Related Product |
RX62N, RX621 RX62T RX610 RX62G RX630 RX63N, RX631 RX63T RX210 RX220 RX21A CubeSuite+ E1 E20 |
|
RX Family Key Technology |
Serial Interface CAN |
Connectivity |
RX600 Series CAN-UART Bridge R01AN0721EU0210 (R01AN0721EU0200) |
SEP.22.12 Rev.2.10 |
C source |
Related Product |
RX62N, RX621 RX62T RX62G RX630 RX63N, RX631 |
|
RX Family Middleware and Drivers |
Software Libraries Supporting MCUs |
Sound Audio Storage & Memory |
RX600 Series Usage of Renesas Starter Kit for RX610 Middleware Evaluation Board R21AN0004EJ0102 (R21AN0004EJ0101) |
SEP.20.12 Rev.1.02 |
- |
Related Product |
RX600 RX200 M3S-S2-Tiny M3S-SEN-Tiny M3S-DTMF-Tiny M3S-TFAT-Tiny M3S-TFS-Tiny |
|
RX Family Middleware and Drivers |
Software Libraries Supporting MCUs |
Sound Audio |
RX Family ADPCM Encoder/Decoder M3S-S2-Tiny: Introduction Guide R20AN0037EJ0101 (R20AN0037EJ0100) |
SEP.20.12 Rev.1.01 |
Sample program |
Related Product |
RX600 RX200 M3S-S2-Tiny M3S-SEN-Tiny |
|
RX Family Middleware and Drivers |
Filesystem/Device Drivers Software Libraries Supporting MCUs |
Storage & Memory |
RX Family FAT File System Software M3S-TFAT-Tiny: Introduction Guide R20AN0038EJ0101 (R20AN0038EJ0100) |
SEP.01.12 Rev.1.01 |
C Source |
Related Product |
RX600 RX200 M3S-TFAT-Tiny |
|
RX Family Key Technology |
Other Communication Function |
|
RX630/RX631/RX63N Groups RSPI Sequence Control and Interrupt Generation Timing R01AN1105EJ0100 |
AUG.01.12 Rev.1.00 |
- |
Related Product |
RX630 RX63N, RX631 |
|
RX Family Key Technology |
Data Flash DMAC DTC/DMACII Low Power Architecture Low Voltage Detection/LVD A/D Converter PWM Output Watchdog Timer RTC Other Timer/Pulse Function Serial Interface I2C-bus CAN USB Other Communication Function CRC Application Example |
|
RX630 Renesas Starter Kit Sample Code for Hi-performance Embedded Workshop R01AN1242EG0100 |
JUL.01.12 Rev.1.00 |
C Source |
|
RX Family Middleware and Drivers |
Application Example Signal Processing |
Numerical Libraries |
RX Family Sample Workspace for RX DSP Library R01AN1244ES0100 |
JUN.21.12 Rev.1.00 |
C Source |
Related Product |
RX Family DSP Library |
|
| RX Family |
Program Security |
|
RX Family/RX600 Series Preventing Access to On-Chip Flash Memory by Third Parties R01AN0896EJ0100 |
MAR.28.12 Rev.1.00 |
- |
|
RX Family Key Technology |
Flash Memory CAN Software Programming Application Example |
Connectivity |
RX600 Series Flash over CAN R01AN0235EU0121 (R01AN0235EU0120) |
MAR.01.12 Rev.1.21 |
C source |
Related Product |
RX62N, RX621 RX62T RX630 RX63N, RX631 |
|
RX Family Middleware and Drivers |
Middleware [Security/Code] |
Security |
RX Family M3S-DES-LIB: DES Library (Evaluation Version) Introduction Guide R20AN0035EJ0101 (R20AN0035EJ0100) |
FEB.20.12 Rev.1.01 |
Sample program |
Related Product |
RX Family M3S-DES-LIB |
|
RX Family Key Technology |
Other Clock Functions |
|
RX630 Group Communication with EEPROM Using the Serial Communications Interface (Simple I2C) R01AN0596EJ0100 |
DEC.13.11 Rev.1.00 |
C source |
|
RX Family Key Technology |
Interrupt/Exception Handling |
|
RX630 Group Interrupt Request Grouping (Level Detection Interrupt Requests) R01AN0591EJ0100 |
DEC.13.11 Rev.1.00 |
C source |
|
RX Family Key Technology |
Low Power Architecture |
|
RX630 Group Deep Software Standby Mode R01AN0592EJ0100 |
DEC.13.11 Rev.1.00 |
C source |
|
RX Family Key Technology |
Watchdog Timer |
|
RX630 Group Independent Watchdog Timer (Autostart Mode) R01AN0594EJ0100 |
DEC.13.11 Rev.1.00 |
C source |
|
RX Family Key Technology |
Serial Interface |
|
RX630 Group Communication with Flash Memory Using the Serial Communications Interface (Simple SPI) R01AN0595EJ0100 |
DEC.13.11 Rev.1.00 |
C source |
|
RX Family Key Technology |
Other Clock Functions |
|
RX630 Group Register Write Protection (Clock selection and operation mode settings) R01AN0590EJ0100 |
DEC.13.11 Rev.1.00 |
C source |
|
RX Family Key Technology |
Serial Interface Interrupt/Exception Handling Application Example |
Connectivity |
RX630 Group Interrupt-mode UART Driver for RX630 R01AN0820EU0101 |
OCT.26.11 Rev.1.01 |
C Source |
|
RX Family Middleware and Drivers |
Middleware [Picture (Graphics)] |
Graphics |
Renesas Microcomputer M3S-GUI-BUILDER: GUI Builder Introduction Guide R20AN0076EJ0101 |
JUN.20.11 Rev.1.01 |
Sample program |
Related Product |
RX600 GUI Builder |
|
RX Family Middleware and Drivers |
Middleware [Picture (Graphics)] |
Graphics |
RX600 Series M3S-GUI-LIB: GUI Library Introduction Guide R20AN0077EJ0101 |
JUN.20.11 Rev.1.01 |
Sample program |
Related Product |
RX600 GUI Builder |
|