RX62N, RX621
Overview of the RX62N Group and RX621 Group
The RX62N Group is built around the RX core and is equipped with 1 channel of EtherC x 2 channels(max) of USB 2.0 Full-Speed (Host, Function and OTG) and 1 channel of CAN (optional) as a communications interface. The products are designed to not put a restriction on applications based on their communication method; add-ons are used to achieve different communication methods. They are also equipped with a rich set of system fail-safe functions such as power-on reset (POR), low voltage detection (LVD), and an independent watchdog timer. The RX621 Group is built around the RX core and is equipped with 2 channels (max) of USB 2.0 full-speed (Host, Function and OTG) and 1 channel of CAN as a communications interface. The products are designed to not put a restriction on applications based on their communication method; add-ons are used to achieve different communication methods. They are also equipped with a rich set of system fail-safe functions such as power-on reset (POR), low voltage detection (LVD), and an independent watchdog timer. |
Memory vs. Package Lineup

RX62N, RX621 Group Block Diagram

RX62N Group Specifications
| Item | RX62N Group |
|---|---|
| CPU core | RX CPU
|
| Maximum operating frequency | 100MHz |
| Power supply voltage | 2.7 to 3.6V |
| Floating-point processing unit | Single-precision floating-point processing unit (Supports add/subtract/compare/multiply/divide and other instructions) |
| Flash ROM (for program storage) | Max. 512KB |
| Flash ROM (for data storage) | 32KB |
| RAM | Max. 96KB |
| On-chip peripheral functions |
|
| On-chip debugging function | Yes (with trace function) |
| Low power consumption modes | 4 modes
|
| Packages | PLQP0100KB-A (100-pin LFQFP, 14 x 14mm 0.5mm pitch) PLQP0144KA-A (144-pin LFQFP, 20 x 20mm 0.5mm pitch) PLBG0176GA-A (176-pin LFBGA, 13 x 13mm 0.8mm pitch) PTLG0145JB-A (145-pin TFLGA, 9 x 9mm 0.65mm pitch) |
RX621 Group Specifications
| Item | RX621 Group |
|---|---|
| CPU core | RX CPU
|
| Maximum operating frequency | 100MHz |
| Power supply voltage | 2.7 to 3.6V |
| Floating-point processing unit | Single-precision floating-point processing unit (Supports add/subtract/compare/multiply/divide and other instructions) |
| Flash ROM (for program storage) | Max. 512KB |
| Flash ROM (for data storage) | 32KB |
| RAM | Max. 96KB |
| On-chip peripheral functions |
|
| On-chip debugging function | Yes (with trace function) |
| Low power consumption modes | 4 modes
|
| Packages | PLQP0100KB-A (100-pin LFQFP, 14 x 14mm 0.5mm pitch) PLQP0144KA-A (144-pin LFQFP, 20 x 20mm 0.5mm pitch) PLBG0176GA-A (176-pin LFBGA, 13 x 13mm 0.8mm pitch) PTLG0085JA-A (85-pin TFLGA, 7 x 7mm 0.65mm pitch) PTLG0145JB-A (145-pin TFLGA, 9 x 9mm 0.65mm pitch) |
e-Learning
Product Lineup:
Loading...
Singapore/South & Southeast Asia/Oceania