Skip to main content

R5F101MKAFB

Share:
Subscribe:
Subscribe

Product Spec

Basic Information
Product Status Mass Production
Family RL78
Series RL78/G1x
Group RL78/G13

Memory
Program memory 384 KB Flash memory
RAM 24 KB

CPU (Bit, Clock, DMA, External Bus etc)
CPU RL78 (16-bit)
Max. Frequency 32 MHz
Sub-Clock (32.768 kHz) YES
On-chip Oscillator Freq. High-Speed: 32, 24, 16, 12, 8, 4, 1MHz
Low-speed: 15kHz
Real-Time Clock (RTC) YES
Power-On Reset YES
Low Voltage Detection YES
DMA Remarks DMAC x 4 ch
External Interrupt Pins 20
I/O Ports 74

Timers
8-bit Timers 8 ch
16-bit Timers 12 ch
Watchdog Timers 1 ch
Other Timers 12-bit Interval Timer x 1 ch
PWM Output 10

Analog
A/D Converters 10-bit x 17 ch

Interfaces
CSIs 8 ch
UARTs 4 ch
I2Cs 10 ch
LIN 1 ch

Operating Conditions
Operating Voltage 1.6 to 5.5 V
Operating Temperature -40 to 85 ℃ (Ambient Temperature)

Order Information

Orderable Part No. Order Date of PLP
Termination
Production Status Packing EU RoHS RoHS-pdf
(China-RoHS)
R5F101MKAFB#V0 Buy Long Life Support Info  Mar. 2030 Mass Production Tray Compliant English
R5F101MKAFB#X0 Contact Long Life Support Info  Mar. 2030 Mass Production Embossed Tape Compliant English
  Long Life Support Info : Product participating in the Product Longevity Program. More information on the Product Longevity Program
  Buy : Product can be purchased online.

Package

Package
Pins 80
Pin pitch 0.5 mm
Package Type LFQFP
Body Size 12x12 mm2
Package drawing p80gk-50-8eu
Mount pad drawing fig0009e
Mounting height 1.6 mm
Mass 0.53 g
Renesas code PLQP0080KE-A (old: P80GK-50-8EU-2)
JEITA code P-LFQFP80-12x12-0.50
Remarks LQFP(matrix line)

End of content

Back To Top