R5F100AEASP
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | RL78 |
| Series | RL78/G1x |
| Group | RL78/G13 |
| Memory | |
| Program memory | 64 KB Flash memory |
|---|---|
| RAM | 4 KB |
| Data Flash | 4 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | RL78 (16-bit) |
|---|---|
| Max. Frequency | 32 MHz |
| On-chip Oscillator Freq. | High-Speed: 32, 24, 16, 12, 8, 4, 1MHz Low-speed: 15kHz |
| Power-On Reset | YES |
| Low Voltage Detection | YES |
| DMA Remarks | DMAC x 2 ch |
| External Interrupt Pins | 6 |
| I/O Ports | 26 |
| Timers | |
| 8-bit Timers | 4 ch |
|---|---|
| 16-bit Timers | 8 ch |
| Watchdog Timers | 1 ch |
| Other Timers | 12-bit Interval Timer x 1 ch |
| PWM Output | 7 |
| Analog | |
| A/D Converters | 10-bit x 8 ch |
|---|---|
| Interfaces | |
| CSIs | 3 ch |
|---|---|
| UARTs | 3 ch |
| I2Cs | 4 ch |
| LIN | 1 ch |
| Operating Conditions | |
| Operating Voltage | 1.6 to 5.5 V |
|---|---|
| Operating Temperature | -40 to 85 ℃ (Ambient Temperature) |
Order Information
| Orderable Part No. | Production Status | Packing | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|---|
| R5F100AEASP#V0 | Mass Production | Tray | Compliant | English |
| R5F100AEASP#X0 | Mass Production | Embossed Tape | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 30 |
| Pin pitch | 0.65 mm |
| Package Type | LSSOP |
| Body Size | 6.1x9.85 mm2 |
| Package drawing | s30mc-65-5a4 |
| Mount pad drawing | fig0004e |
| Mounting height | 1.4 mm |
| Mass | 0.18 g |
| Renesas code | PLSP0030JB-B (old: S30MC-65-5A4-3) |
| JEITA code | P-LSSOP30-0300-0.65 |
Singapore/South & Southeast Asia/Oceania
